| Items |
06440964 Nibco 4 Inch (in) Size Flange Hub |
06440965 Nibco 4 x 3 Inch (in) Size Flange Hub |
06440966 Nibco 4 x 3 Inch (in) Size Flange Hub |
|||
| Description | N/A 5851-4 4 ABS DWV Closet Flange Hub | N/A 5851-4 x 3 4 x 3 Reducing ABS DWV Closet | N/A 5851-A-4 x 3 4 x 3 ABS DWV Adj Closet Flange | |||
| Supplier Name | N/A Nibco | |||||
| Manufacturer Part Number | N/A 5851-4 | N/A 5851-4X3 | N/A 5851-A-4X3 | |||
| Prop 65 | N/A Yes | |||||
| Size | N/A 4 in | N/A 4 x 3 in | N/A 4 x 3 in | |||
| Color | N/A | N/A Red | N/A | |||
| Material | N/A Acrylonitrile Butadiene Styrene (ABS) | |||||
| Applications | N/A Drain, Waste and Vent (DWV) | |||||
|
|
||||||