| Items |
06441591 Nibco 1-1/2 x 1 Inch (in) Size Flush Bushing |
06441592 Nibco 1-1/4 x 3/4 Inch (in) Size Flush Bushing |
06441593 Nibco 3/4 x 3/8 Inch (in) Size Flush Bushing |
|||
| Description | N/A 718-3-11/2 x 1 1-1/2 x 1 FTG x F CST Cop Flush | N/A 718-3-1-1/4 x 3/4 1-1/4 x 3/4 FTG x F CST Cop | N/A 718-3-3/4 x 3/8 3/4 x 3/8 FTG x F Cast Cop | |||
| Supplier Name | N/A Nibco | |||||
| Manufacturer Part Number | N/A 718-3-11/2X1 | N/A 718-3-1-1/4X3/4 | N/A 718-3-3/4X3/8 | |||
| Prop 65 | N/A Yes | |||||
| Size | N/A 1-1/2 x 1 in | N/A 1-1/4 x 3/4 in | N/A 3/4 x 3/8 in | |||
|
|
||||||