| Items |
01158636 Nibco 1 Inch (in) Size Globe Valve |
01158668 Nibco 1/2 Inch (in) Size Globe Valve |
01158675 Nibco 3/4 Inch (in) Size Globe Valve |
02599956 Nibco 1/2 Inch (in) Size Globe Valve |
02839635 Nibco 1/4 Inch (in) Size Globe Valve |
|||||
| Description | N/A T211Y-1 T211Y 1 Bronze Class 125 Globe | N/A T211Y-1/2 T211Y 1/2 Bronze Class 125 | N/A T211Y-3/4 T211Y 3/4 Bronze Class 125 | N/A T276AP-1/2 T276AP 1/2 Bronze Class 300 | N/A T211Y-1/4 T211Y 1/4 Bronze Class 125 | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A T211Y-1 | N/A T211Y-1/2 | N/A T211Y-3/4 | N/A T276AP-1/2 | N/A T211Y-1/4 | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1 in | N/A 1/2 in | N/A 3/4 in | N/A 1/2 in | N/A 1/4 in | |||||
| Material | N/A Bronze | |||||||||
| Class | N/A 125 | N/A 125 | N/A 125 | N/A 300 | N/A 125 | |||||
|
|
||||||||||