COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1.5 x 1-1/4 Inch (in) Size P-Trap with Union Joint (06440975)

Nibco 1.5 x 1-1/4 Inch (in) Size P-Trap with Union Joint

Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint (06440976)

Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint

Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint (06440977)

Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint

Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint (06440978)

Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint

Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint (06440979)

Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint
Description N/A 5892-1.5 x 1-1/4 1.5 x 1-1/4 ABS (HUB x SJ) N/A 5892-1-1/2 1-1/2 ABS (HUB x SJ) DWV P-trap N/A 5892-1-1/4 1-1/4 ABS (HUB x SJ) DWV P-trap N/A 5895-1-1/2 1-1/2 ABS (HUB x HUB) DWV N/A 5895-1-1/4 1-1/4 ABS (HUB x HUB) DWV
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5892-1.5X1-1/4 N/A 5892-1-1/2 N/A 5892-1-1/4 N/A 5895-1-1/2 N/A 5895-1-1/4
Prop 65 N/A Yes
Size N/A 1.5 x 1-1/4 in N/A 1-1/2 in N/A 1-1/4 in N/A 1-1/2 in N/A 1-1/4 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A N/A Drain, Waste and Vent (DWV) N/A Drain, Waste and Vent (DWV) N/A Drain, Waste and Vent (DWV) N/A Drain, Waste and Vent (DWV)