COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1-1/2 Inch (in) Size Plug (06440954)

Nibco 1-1/2 Inch (in) Size Plug

Nibco 1-1/4 Inch (in) Size Plug (06440955)

Nibco 1-1/4 Inch (in) Size Plug

Nibco 2 Inch (in) Size Plug (06440956)

Nibco 2 Inch (in) Size Plug

Nibco 2-1/2 Inch (in) Size Plug (06440957)

Nibco 2-1/2 Inch (in) Size Plug

Nibco 3-1/2 Inch (in) Size Plug (06440958)

Nibco 3-1/2 Inch (in) Size Plug
Description N/A 5818-1-1/2 1-1/2 ABS DWV MIPT Plug N/A 5818-1-1/4 1-1/4 ABS DWV MIPT Plug N/A 5818-2 2 ABS DWV MIPT Plug N/A 5818-2-1/2 2-1/2 ABS DWV MIPT Plug N/A 5818-3 3 ABS DWV MIPT Plug
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5818-1-1/2 N/A 5818-1-1/4 N/A 5818-2 N/A 5818-2-1/2 N/A 5818-3
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 1-1/4 in N/A 2 in N/A 2-1/2 in N/A 3-1/2 in
Color N/A
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Pipe Schedule N/A
Applications N/A Drain, Waste and Vent (DWV)