COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco Radius Tee Wyes

Nibco 2 Inch (in) Size Radius Tee Wye

Nibco Radius Tee Wyes

Nibco 3 x 3 x 2 Inch (in) Size Radius Tee Wye

Nibco Radius Tee Wyes

Nibco 4 Inch (in) Size Radius Tee Wye
Description N/A 5812-LR-2 2 ABS (H x H x H) DWV Long Radius N/A 5812-LR-3 x 3 x 2 3 x 3 x 2 ABS (H x H x H) DWV Long N/A 5812-LR-4 4 ABS (H x H x H) DWV Long Radius
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5812-LR-2 N/A 5812-LR-3X3X2 N/A 5812-LR-4
Prop 65 N/A Yes
Size N/A 2 in N/A 3 x 3 x 2 in N/A 4 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)