| Items |
06441176 Nibco 1-1/2 x 1 Inch (in) Size Red Socket |
06441177 Nibco 1 x 1/2 Inch (in) Size Red Socket |
06441178 Nibco 1 x 3/4 Inch (in) Size Red Socket |
06441179 Nibco 2 x 1 Inch (in) Size Red Socket |
06441180 Nibco 2 x 1-1/2 Inch (in) Size Red Socket |
|||||
| Description | N/A 6518-1-1/2 x 1 1-1/2 x 1 PVDF Red S x Spg Sch | N/A 6518-1 x 1/2 1 x 1/2 PVDF Red S x Spg Sch 80 | N/A 6518-1 x 3/4 1 x 3/4 PVDF Red S x Spg Sch 80 | N/A 6518-2 x 1 2 x 1 PVDF Red S x Spg Sch 80 | N/A 6518-2 x 1-1/2 2 x 1-1/2 PVDF Red S x Spg Sch | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A 6518-1-1/2X1 | N/A 6518-1X1/2 | N/A 6518-1X3/4 | N/A 6518-2X1 | N/A 6518-2X1-1/2 | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1-1/2 x 1 in | N/A 1 x 1/2 in | N/A 1 x 3/4 in | N/A 2 x 1 in | N/A 2 x 1-1/2 in | |||||
| Color | N/A Red | |||||||||
| Material | N/A Polyvinylidene Fluoride (PVDF) | |||||||||
| Pipe Schedule | N/A | N/A 80 | N/A 80 | N/A 80 | N/A | |||||
|
|
||||||||||