| Items |
06441026 Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing |
06441027 Nibco 1 x 1/2 Inch (in) Size Reducer Bushing |
06441028 Nibco 1 x 3/4 Inch (in) Size Reducer Bushing |
06441029 Nibco 2 x 1 Inch (in) Size Reducer Bushing |
06441030 Nibco 2 x 1-1/2 Inch (in) Size Reducer Bushing |
|||||
| Description | N/A 6118-1-1/2 x 1 1-1/2 x 1 Black PP Spg x s Sch | N/A 6118-1 x 1/2 1 x 1/2 Black PP Spg x s Sch 80 | N/A 6118-1 x 3/4 1 x 3/4 Black PP Spg x s Sch 80 | N/A 6118-2 x 1 2 x 1 Black PP Spg x s Sch 80 | N/A 6118-2 x 1-1/2 2 x 1-1/2 Black PP Spg x s Sch | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A 6118-1-1/2X1 | N/A 6118-1X1/2 | N/A 6118-1X3/4 | N/A 6118-2X1 | N/A 6118-2X1-1/2 | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1-1/2 x 1 in | N/A 1 x 1/2 in | N/A 1 x 3/4 in | N/A 2 x 1 in | N/A 2 x 1-1/2 in | |||||
| Color | N/A Black | |||||||||
| Material | N/A Polypropylene | |||||||||
| Pipe Schedule | N/A | N/A 80 | N/A 80 | N/A 80 | N/A | |||||
|
|
||||||||||