| Items |
06440877 Nibco 1-1/2 Inch (in) Size Repair Hub x Hub Coupling |
06440878 Nibco 2 Inch (in) Size Repair Hub x Hub Coupling |
06440879 Nibco 3 Inch (in) Size Repair Hub x Hub Coupling |
06440880 Nibco 4 Inch (in) Size Repair Hub x Hub Coupling |
||||
| Description | N/A 5801-RP-1-1/2 1-1/2 ABS DWV Repair | N/A 5801-RP-2 2 ABS DWV Repair HUB x HUB Coupling | N/A 5801-RP-3 3 ABS DWV Repair HUB x HUB Coupling | N/A 5801-RP-4 4 ABS DWV Repair HUB x HUB Coupling | ||||
| Supplier Name | N/A Nibco | |||||||
| Manufacturer Part Number | N/A 5801-RP-1-1/2 | N/A 5801-RP-2 | N/A 5801-RP-3 | N/A 5801-RP-4 | ||||
| Prop 65 | N/A Yes | |||||||
| Size | N/A 1-1/2 in | N/A 2 in | N/A 3 in | N/A 4 in | ||||
| Material | N/A Acrylonitrile Butadiene Styrene (ABS) | |||||||
| Applications | N/A Drain, Waste and Vent (DWV) | |||||||
|
|
||||||||