COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1-1/2 x 1 Inch (in) Size Thread Red Socket (06441182)

Nibco 1-1/2 x 1 Inch (in) Size Red Thread Socket

Nibco 1-1/2 x 1 Inch (in) Size Thread Red Socket (06441182)

Nibco 1 x 1/2 Inch (in) Size Red Thread Socket

Nibco 1-1/2 x 1 Inch (in) Size Thread Red Socket (06441182)

Nibco 1 x 3/4 Inch (in) Size Red Thread Socket

Nibco 1-1/2 x 1 Inch (in) Size Thread Red Socket (06441182)

Nibco 2 x 1 Inch (in) Size Red Thread Socket

Nibco 1-1/2 x 1 Inch (in) Size Thread Red Socket (06441182)

Nibco 2 x 1-1/2 Inch (in) Size Red Thread Socket
Description N/A 651834-1-1/2 x 1 1-1/2 x 1 PVDF Red MT x FT N/A 651834-1 x 1/2 1 x 1/2 PVDF Red MT x FT Sch 80 N/A 651834-1 x 3/4 1 x 3/4 PVDF Red MT x FT Sch 80 N/A 651834-2 x 1 2 x 1 PVDF Red MT x FT Sch 80 N/A 651834-2 x 1-1/2 2 x 1-1/2 PVDF Red MT x FT
Supplier Name N/A Nibco
Manufacturer Part Number N/A 651834-1-1/2X1 N/A 651834-1X1/2 N/A 651834-1X3/4 N/A 651834-2X1 N/A 651834-2X1-1/2
Prop 65 N/A Yes
Size N/A 1-1/2 x 1 in N/A 1 x 1/2 in N/A 1 x 3/4 in N/A 2 x 1 in N/A 2 x 1-1/2 in
Color N/A Red
Material N/A Polyvinylidene Fluoride (PVDF)
Pipe Schedule N/A N/A 80 N/A 80 N/A 80 N/A