COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco Transition Bushings

Nibco 1-1/4 Inch (in) Size Transition Bushing

Nibco Transition Bushings

Nibco 1 x 1 Inch (in) Size Transition Bushing
Description N/A 4718T-1-1/4IPS 1-1/4 (SL IPS x SL CTS) N/A 4718T-1IPS x 1CTS 1 x 1 (SL IPS x SL CTS) CPVC
Supplier Name N/A Nibco
Manufacturer Part Number N/A 4718T-1-1/4IPS N/A 4718T-1IPSX1CTS
Prop 65 N/A Yes
Size N/A 1-1/4 in N/A 1 x 1 in
Material N/A N/A Chlorinated Polyvinyl Chloride (CPVC)