| Items |
00328673 Brennan O-Ring for 1-1/4 Inch (in) Male O-Ring Boss Thread |
00328680 Brennan O-Ring for 1-1/2 Inch (in) Male O-Ring Boss Thread |
00328621 Brennan O-Ring for 3/8 Inch (in) Male O-Ring Boss Thread |
00328648 Brennan O-Ring for 3/4 Inch (in) Male O-Ring Boss Thread |
00328630 Brennan O-Ring for 1/2 Inch (in) Male O-Ring Boss Thread |
|||||
| Description | N/A O-Ring Boss For Straight Thread Tube Fitting | |||||||||
| Brands | N/A Chemigum Hycar Krynac Nysyn Paracril Perbunan | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 4000-20 | N/A 4000-24 | N/A 4000-06 | N/A 4000-12 | N/A 4000-08 | |||||
| Prop 65 | N/A Yes | |||||||||
| Cross Section | N/A 0.118 in | N/A 0.118 in | N/A 0.0781 in | N/A 0.116 in | N/A 0.087 in | |||||
| Hardness | N/A 90 duro | |||||||||
| Inside Diameter | N/A 1.475 in | N/A 1.72 in | N/A 0.4688 in | N/A 0.924 in | N/A 0.644 in | |||||
| Material | N/A Buna-N | |||||||||
| Method Sold | N/A Priced Per Each | |||||||||
| Outside Diameter | N/A 1.711 in | N/A 1.956 in | N/A 0.624 in | N/A 1-5/32 in | N/A 0.818 in | |||||
| Standard Package Quantity | N/A 1 Each | |||||||||
| Temperature Range | N/A -40 to 275 ºF | |||||||||
| Typical Applications | N/A Use With Petroleum Lubricants, Hydraulic Oils, Gasoline, Water,& Alcohol | |||||||||
| Weight | N/A 0.01 lb | |||||||||
|
|
||||||||||