COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) RAK Series 2.461 Inch (in) Base Width Pillow Block Ball Bearing Unit (00558429)

INA (Schaeffler) RAK Series 2.461 Inch (in) Base Width Pillow Block Ball Bearing Unit

INA (Schaeffler) RAK Series 1.26 Inch (in) Base Width Pillow Block Ball Bearing Unit (00558122)

INA (Schaeffler) RAK Series 1.26 Inch (in) Base Width Pillow Block Ball Bearing Unit

INA (Schaeffler) RAKY Series 1.457 Inch (in) Base Width Pillow Block Ball Bearing Unit (00558776)

INA (Schaeffler) RAKY Series 1.457 Inch (in) Base Width Pillow Block Ball Bearing Unit

INA (Schaeffler) RASEY Series 1.26 Inch (in) Base Width Pillow Block Ball Bearing Unit (00557016)

INA (Schaeffler) RASEY Series 1.26 Inch (in) Base Width Pillow Block Ball Bearing Unit

INA (Schaeffler) RASE Series 2.039 Inch (in) Base Width Pillow Block Ball Bearing Unit (00557849)

INA (Schaeffler) RASE Series 2.039 Inch (in) Base Width Pillow Block Ball Bearing Unit
Description N/A RAK2-3/16 Pillow Block Unit N/A RAK5/8 Pillow Block Unit N/A RAKY1 Pillow Block Unit N/A RASEY5/8 Pillow Block Unit N/A RASE1-3/4 Pillow Block Unit
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A RAK2-3/16 N/A RAK5/8 N/A RAKY1 N/A RASEY5/8 N/A RASE1-3/4
Base to Bore Centerline N/A 2.4375 in N/A 1.0625 in N/A 1.3125 in N/A 1.1875 in N/A 2.1250 in
Base Width N/A 2.461 in N/A 1.26 in N/A 1.457 in N/A 1.26 in N/A 2.039 in
Bolt Center-to-Center Length N/A 6.9190 in N/A 3.6220 in N/A 4.0850 in N/A 3.6220 in N/A 5.8460 in
Bore Diameter N/A 2.1875 in N/A 0.6250 in N/A 1.0000 in N/A 0.6250 in N/A 1.7500 in
Bore Type N/A Round
Duty Type N/A Standard Duty
Expansion Type N/A Non-Expansion Bearing (Fixed)
Finish/Coating N/A Uncoated
Housing Material N/A Cast Iron
Length Through Bore N/A
Locking Device N/A Eccentric Collar N/A Eccentric Collar N/A Set Screw N/A Set Screw N/A Eccentric Collar
Lubrication Type N/A Lubrication Fitting
UPC Code N/A
Mounting Type N/A 2-Bolt Base
Overall Height N/A 124.9 mm N/A 54.8 mm N/A 68.3 mm N/A 58 mm N/A 107 mm
Overall Length N/A 225 mm N/A 125 mm N/A 139.7 mm N/A 125 mm N/A 195 mm
Overall Width N/A 2.811 in N/A 1.472 in N/A 1-11/32 in N/A 1.079 in N/A 2-7/32 in
Radial Dynamic Load Capacity N/A 9800 lbf N/A 2200 lbf N/A 3150 lbf N/A 2200 lbf N/A 7400 lbf
Radial Static Load Capacity N/A 6600 lbf N/A 1070 lbf N/A 1760 lbf N/A 1070 lbf N/A 4600 lbf
Replacement Bearing N/A
Seal Type N/A
Series N/A RAK N/A RAK N/A RAKY N/A RASEY N/A RASE
Standards Met N/A American Bearing Manufacturers Association (ABMA) 14 - 1991 American Bearing Manufacturers Association (ABMA) 15 - 1991 EN-GJL-200/250 to DIN European Standards (EN) 1561 International Organization for Standardization (ISO) 3228
Weight N/A 9.66 lb N/A 1.32 lb N/A 1.8 lb N/A 1.19 lb N/A 5.83 lb