| Items |
07147483 PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame |
07147486 PCI Procal Inc. HD Series 35.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame |
07147487 PCI Procal Inc. HD Series 41.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame |
07147489 PCI Procal Inc. HD Series 47.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame |
07147492 PCI Procal Inc. HD Series 53.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame |
|||||
| Description | N/A HD200X12TUFP HD (2-Bolt) Protected Screw | N/A HD200X18TUFP-4 HD (4-Bolt) Protected | N/A HD200X24TUFP 200 HD (2-Bolt) Protected | N/A HD200X30TUFP HD (2-Bolt) Protected Screw | N/A HD200X36TUFP-4 HD (4-Bolt) Protected | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A HD200X12TUFP | N/A HD200X18TUFP-4 | N/A HD200X24TUFP | N/A HD200X30TUFP | N/A HD200X36TUFP-4 | |||||
| Series | N/A HD | |||||||||
| Base Width | N/A 5.0000 in | |||||||||
| Bolt Center-to-Center Length | N/A 29.0000 in | N/A 35.0000 in | N/A 41.0000 in | N/A 47.0000 in | N/A 53.0000 in | |||||
| Bolt Center-to-Center Width | N/A 2.5000 in | |||||||||
| Bolt Size | N/A 0.6250 in | |||||||||
| Frame Material | N/A Carbon Steel | |||||||||
| Frame Type | N/A Protected Screw | |||||||||
| UPC Code | N/A 841946112736 | N/A 841946112767 | N/A 841946112774 | N/A 841946112798 | N/A 841946112828 | |||||
| Prop 65 | N/A | |||||||||
| Maximum Mounting Plate Bolt Hole Center | N/A 9.0625 in | |||||||||
| Minimum Mounting Plate Bolt Hole Center | N/A 5.9375 in | |||||||||
| Mounting Plate Length | N/A 11.0000 in | |||||||||
| Mounting Plate Width | N/A 4.0000 | |||||||||
| Overall Height | N/A 5.2500 in | |||||||||
| Overall Length | N/A 31.0000 in | N/A 37.0000 in | N/A 43.0000 in | N/A 49.0000 in | N/A 55.0000 in | |||||
| Overall Width | N/A 6.4000 in | |||||||||
| Rod Diameter | N/A 1.0000 in | |||||||||
| Travel | N/A 12.0000 in | N/A 18.0000 in | N/A 24.0000 in | N/A 30.0000 in | N/A 36.0000 in | |||||
| Weight | N/A 44 lb | N/A 48 lb | N/A 53 lb | N/A 57 lb | N/A 61 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||