| Items |
07643218 Bunting EBTW Series 0.2500 Inch (in) Inside Diameter Cast Bronze Thrust Washer |
07643219 Bunting EBTW Series 0.2500 Inch (in) Inside Diameter Cast Bronze Thrust Washer |
07643220 Bunting EBTW Series 0.3125 Inch (in) Inside Diameter Cast Bronze Thrust Washer |
07643221 Bunting EBTW Series 0.3125 Inch (in) Inside Diameter Cast Bronze Thrust Washer |
07643222 Bunting EBTW Series 0.3750 Inch (in) Inside Diameter Cast Bronze Thrust Washer |
|||||
| Description | N/A EBTW040802 Thrust Washer | N/A EBTW041002 Thrust Washer | N/A EBTW051002 Thrust Washer | N/A EBTW051202 Thrust Washer | N/A EBTW061202 Thrust Washer | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905304491 | N/A 717905304507 | N/A 717905304514 | N/A 717905304521 | N/A 717905304538 | |||||
| Manufacturer Part Number | N/A EBTW040802 | N/A EBTW041002 | N/A EBTW051002 | N/A EBTW051202 | N/A EBTW061202 | |||||
| Bearing Material | N/A C87850 ECO Bronze | |||||||||
| Inside Diameter | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3125 in | N/A 0.3750 in | |||||
| Maximum V Value | N/A 450 sfpm | |||||||||
| Maximum P Value | N/A 4400 psi | |||||||||
| Maximum PV Value | N/A 100000 | |||||||||
| Operating Temperature Range | N/A -40 to 400 ºF | |||||||||
| Outside Diameter | N/A 0.50 in | N/A 0.6250 in | N/A 0.6250 in | N/A 0.75 in | N/A 0.75 in | |||||
| Series | N/A EBTW | |||||||||
| Thickness | N/A 0.1250 in | |||||||||
| Weight | N/A 0.0060 lb | N/A 0.01 lb | N/A 0.009 lb | N/A 0.0140 lb | N/A 0.0120 lb | |||||
|
|
||||||||||