COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 1.2500 Inch (in) Bore Diameter Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.5000 Inch (in) Bore Diameter Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Flanged Bearing
Description N/A EXEF202416 Sintered Bronze Bearing N/A EXEF081006 Bearing N/A EXEF030503 SAE841 PTFE Oil Flange N/A EXEF030504 SAE841 PTFE Oil Flange N/A EXEF030505 SAE841 PTFE Oil Flange
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905218286 N/A 717905216237 N/A 717905224010 N/A 717905224027 N/A 717905224034
Manufacturer Part Number N/A EXEF202416 N/A EXEF081006 N/A EXEF030503 N/A EXEF030504 N/A EXEF030505
Bearing Material N/A Powdered Metal
Bore Diameter N/A 1.2500 in N/A 0.5000 in N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in
Flange Diameter N/A 1.7500 in N/A 0.8750 in N/A 0.4375 in N/A 0.4375 in N/A 0.4375 in
Flange Width N/A 3/16 in N/A 1/8 in N/A 1/16 in N/A 1/16 in N/A 1/16 in
Material Specification N/A Society of Automotive Engineers (SAE) 841 Extra
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000
Maximum PV Value N/A 50000
Operating Temperature Range N/A -40 to 460 ºF
Outside Diameter N/A 1.50 in N/A 0.6250 in N/A 0.3125 in N/A 0.3125 in N/A 0.3125 in
Overall Length N/A 1.0000 in N/A 0.3750 in N/A 0.1875 in N/A 0.2500 in N/A 0.3125 in
Series N/A EXEF
Sleeve Bearing Type N/A Flanged Bearing
Weight N/A 0.1590 lb N/A 0.019 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb
Features & Benefits N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is es
N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is es
N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is especially required on start up
  • A smoother and quieter operation, an easier "break-in" period and longer life can be achieved
N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is especially required on start up
  • A smoother and quieter operation, an easier "break-in" period and longer life can be achieved
N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is especially required on start up
  • A smoother and quieter operation, an easier "break-in" period and longer life can be achieved