| Items |
00003682 Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing |
00003708 Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing |
00003746 Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing |
00003748 Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing |
00003809 Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing |
|||||
| Description | N/A FF 300 Flange Bearing | N/A FF 310-10 Flange Bearing | N/A FF 520-10 Flange Bearing | N/A FF 520-15 Flange Bearing | N/A FF 710 Flange Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905092114 | N/A 717905092268 | N/A 717905092497 | N/A 717905092503 | N/A 717905092862 | |||||
| Manufacturer Part Number | N/A FF300 | N/A FF310-10 | N/A FF520-10 | N/A FF520-15 | N/A FF710 | |||||
| Bearing Material | N/A Powdered Metal | |||||||||
| Bore Diameter | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.5000 in | |||||
| Flange Diameter | N/A 0.4688 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.6250 in | N/A 0.9375 in | |||||
| Flange Width | N/A 3/64 in | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | N/A 1/8 in | |||||
| Groove/Plug Type | N/A Oil-Filled Grooves | |||||||||
| Material Specification | N/A Society of Automotive Engineers (SAE) 841 Bronze | |||||||||
| Maximum V Value | N/A 1200 sfpm | |||||||||
| Maximum P Value | N/A 2000 psi | |||||||||
| Maximum PV Value | N/A 50000 | |||||||||
| Operating Temperature Range | N/A 10 to 220 ºF | |||||||||
| Outside Diameter | N/A 0.3750 in | N/A 0.3750 in | N/A 0.50 in | N/A 0.50 in | N/A 0.75 in | |||||
| Overall Length | N/A 0.3750 in | N/A 0.6875 in | N/A 0.3750 in | N/A 0.2500 in | N/A 0.7500 in | |||||
| Series | N/A FF | |||||||||
| Sleeve Bearing Type | N/A Flanged Bearing | |||||||||
| Standards Met | N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II | |||||||||
| Weight | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.05 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||