COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Bronze Thrust Bearing Washers

Bunting FFM Series 25 Millimeter (mm) Bore Diameter Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting FFM Series 16 Millimeter (mm) Bore Diameter Metric Flanged Bearing

Bunting Bronze Thrust Bearing Washers

Bunting FFM Series 4 Millimeter (mm) Bore Diameter Metric Flanged Bearing
Description N/A FFM2530-20 N/A FFM1622-16 N/A FFM1622-12 N/A FFM162220 Bushing, Metric N/A FFM 4 x 8 x 4 Bushing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905178146 N/A 717905177453 N/A 717905215339 N/A 717905177873 N/A 717905177507
Manufacturer Part Number N/A FFM025030020 N/A FFM016022016 N/A FFM016022012 N/A FFM016022020 N/A FFM004008004
Bearing Material N/A Powdered Metal
Bore Diameter N/A 25 mm N/A 16 mm N/A 16 mm N/A 16 mm N/A 4 mm
Flange Diameter N/A 39 mm N/A 28 mm N/A 28 mm N/A 28 mm N/A 12 mm
Flange Width N/A 3.5 mm N/A 3.0 mm N/A 3.0 mm N/A 3.0 mm N/A 2.0 mm
Material Specification N/A Society of Automotive Engineers (SAE) 841
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000
Maximum PV Value N/A 50000
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 30 mm N/A 22 mm N/A 22 mm N/A 22 mm N/A 8 mm
Overall Length N/A 20 mm N/A 16 mm N/A 12 mm N/A 20 mm N/A 4 mm
Series N/A FFM
Sleeve Bearing Type N/A Flanged Bearing
Standards Met N/A American Society for Testing and Materials (ASTM)
Weight N/A 0.0710 lb N/A 0.05 lb N/A 0.042 lb N/A 0.0610 lb N/A 0.004 lb
Features & Benefits N/A
  • Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
  • Consult Bunting if application requires higher temperatures or other specific operating conditions