| Items |
02626391 Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing |
02626393 Bunting AAM Series 30 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing |
03689399 Bunting AAM Series 35 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing |
05765101 Bunting AAM Series 25 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing |
07663097 Bunting AAM Series 6 Millimeter (mm) Bore Diameter Metric Plain Sleeve Bearing |
|||||
| Description | N/A AAM3545-25 | N/A AAM3040-30 | N/A AAM3545-35 Bearing | N/A AAM025030025 Bushing | N/A AAM006009010 Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905176715 | N/A 717905209390 | N/A 717905176722 | N/A | N/A 717905178610 | |||||
| Manufacturer Part Number | N/A AAM035045025 | N/A AAM030040030 | N/A AAM035045035 | N/A AAM025030025 | N/A AAM006009010 | |||||
| Bearing Material | N/A Powdered Metal | |||||||||
| Bore Diameter | N/A 35 mm | N/A 30 mm | N/A 35 mm | N/A 25 mm | N/A 6 mm | |||||
| Material Specification | N/A Society of Automotive Engineers (SAE) 841 | |||||||||
| Maximum V Value | N/A 1200 sfpm | |||||||||
| Maximum P Value | N/A 2000 | |||||||||
| Maximum PV Value | N/A 50000 | |||||||||
| Operating Temperature Range | N/A 10 to 220 ºF | |||||||||
| Outside Diameter | N/A 45 mm | N/A 40 mm | N/A 45 mm | N/A 30 mm | N/A 9 mm | |||||
| Overall Length | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 25 mm | N/A 10 mm | |||||
| Series | N/A AAM | |||||||||
| Sleeve Bearing Type | N/A Plain Sleeve | |||||||||
| Standards Met | N/A American Society for Testing and Materials (ASTM) | |||||||||
| Weight | N/A 0.2330 lb | N/A 0.2450 lb | N/A 0.326 lb | N/A 0.08 lb | N/A 0.005 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||