COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Bronze Thrust Bearing Washers

Bunting AA Series 0.1563 Inch (in) Bore Diameter Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing

Bunting Bronze Thrust Bearing Washers

Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing
Description N/A AA 238 Plain Bearing N/A AA 304-20 Plain Bearing N/A AA 304-22 Plain Bearing N/A AA 304-33 Plain Bearing N/A AA 304-35 Plain Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905000386 N/A 717905000454 N/A 717905000478 N/A 717905000492 N/A 717905000508
Manufacturer Part Number N/A AA238 N/A AA304-20 N/A AA304-22 N/A AA304-33 N/A AA304-35
Bearing Material N/A Powdered Metal
Bore Diameter N/A 0.1563 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in
Groove/Plug Type N/A Oil-Filled Grooves
Material Specification N/A Society of Automotive Engineers (SAE) 841 Bronze
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000
Maximum PV Value N/A 50000
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 0.2500 in N/A 0.3750 in N/A 0.3750 in N/A 0.3750 in N/A 0.3750 in
Overall Length N/A 0.3750 in N/A 1.0000 in N/A 0.7500 in N/A 1.1250 in N/A 0.2500 in
Series N/A AA
Sleeve Bearing Type N/A Plain Sleeve
Standards Met N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II
Weight N/A N/A 0.01 lb N/A 0.01 lb N/A 0.02 lb N/A
Features & Benefits N/A
  • Bunting Oil-Filled Bronze Bearings- Stock Bearings- Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze.
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances.
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation.
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF.
  • Consult Motion Industries if application requires higher temperatures or other specific operating conditions.