| Items |
06666357 Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.1563 Inch (in) Overall Length Plain Sleeve Bearing |
06666356 Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing |
06666378 Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.1250 Inch (in) Overall Length Plain Sleeve Bearing |
06666379 Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing |
06666580 Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing |
|||||
| Description | N/A AA101-8 0.1250" x 0.1875" x 0.1563" P/M Sleeve | N/A AA101-2 0.1250" x 0.1875" x 0.2500" P/M Sleeve | N/A AA110-1 0.1250" x 0.1875" x 0.1250" P/M Sleeve | N/A AA110-2 0.1250" x 0.1875" x 0.2500" P/M Sleeve | N/A AA223-1 0.1250" x 0.2188" x 0.3750" P/M Sleeve | |||||
| Supplier Name | N/A Isostatic | |||||||||
| Manufacturer Part Number | N/A AA101-8 | N/A AA101-2 | N/A AA110-1 | N/A AA110-2 | N/A AA223-1 | |||||
| Bearing Material | N/A Powdered Metal | |||||||||
| Bore Diameter | N/A 0.1250 in | |||||||||
| UPC Code | N/A 00846802000011 | N/A 00846802000028 | N/A 00846802000059 | N/A 00846802000066 | N/A 00846802000097 | |||||
| Material Specification | N/A Society of Automotive Engineers (SAE) 841 | |||||||||
| Maximum P Value | N/A 2000 psi | |||||||||
| Maximum PV Value | N/A 50000 psi | |||||||||
| Maximum V Value | N/A 1200 sfpm | |||||||||
| Operating Temperature Range | N/A 10 to 220 ºF | |||||||||
| Outside Diameter | N/A 0.1875 in | N/A 0.1875 in | N/A 0.1875 in | N/A 0.1875 in | N/A 0.2188 in | |||||
| Overall Length | N/A 0.1563 in | N/A 0.2500 in | N/A 0.1250 in | N/A 0.2500 in | N/A 0.3750 in | |||||
| Series | N/A AA | |||||||||
| Sleeve Bearing Type | N/A Plain Sleeve | |||||||||
| Standards Met | N/A American Society for Testing and Materials (ASTM) | |||||||||
| Weight | N/A 0.0020 lb | N/A 0.0010 lb | N/A 0.0010 lb | N/A 0.0010 lb | N/A 0.0020 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||