| Items |
00003822 Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
00003964 Bunting TT Series 0.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
00003968 Bunting TT Series 0.3125 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
00003972 Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
00003977 Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer |
|||||
| Description | N/A EW061202 Bronze Thrust Washer | N/A TT 504 Thrust Bearing | N/A TT 602 Thrust Bearing | N/A TT 604 Thrust Bearing | N/A EW061201 Sintered Bearing Washer | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905138546 | N/A 717905123535 | N/A 717905123559 | N/A 717905123566 | N/A 717905089091 | |||||
| Manufacturer Part Number | N/A EW061202 | N/A TT504 | N/A TT602 | N/A TT604 | N/A EW061201 | |||||
| Bearing Material | N/A Powdered Metal SAE 841 Bronze | |||||||||
| Inside Diameter | N/A 0.3750 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.3750 in | |||||
| Material Specification | N/A Society of Automotive Engineers (SAE) 841 | |||||||||
| Maximum V Value | N/A 1200 sfpm | |||||||||
| Maximum P Value | N/A 2000 | |||||||||
| Maximum PV Value | N/A 50000 | |||||||||
| Nominal Overall Length | N/A 1/8 in | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | N/A 1/16 in | |||||
| Operating Temperature Range | N/A 10 to 220 ºF | |||||||||
| Outside Diameter | N/A 0.75 in | N/A 0.50 in | N/A 0.6250 in | N/A 0.6250 in | N/A 0.75 in | |||||
| Plug Type | N/A No Plugs | |||||||||
| Series | N/A EW | N/A TT | N/A TT | N/A TT | N/A EW | |||||
| Standards Met | N/A MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Type II Grade 1 United States Department of Agriculture (USDA H-1) | |||||||||
| Thickness | N/A 0.1250 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | |||||
| Weight | N/A 0.01 lb | N/A 0.0020 lb | N/A 0.003 lb | N/A 0.0020 lb | N/A 0.01 lb | |||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A |
N/A
|
|||||
|
|
||||||||||