COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Bronze Thrust Bearing Washers

Bunting DPEW Series 0.2500 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer

Bunting Bronze Thrust Bearing Washers

Bunting DPEW Series 0.3125 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer

Bunting Bronze Thrust Bearing Washers

Bunting DPEW Series 0.3750 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer

Bunting Bronze Thrust Bearing Washers

Bunting DPEW Series 0.3750 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer

Bunting Bronze Thrust Bearing Washers

Bunting DPEW Series 0.4375 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer
Description N/A DPEW041001 Dri-Plane® Thrust Washer 1/4 N/A DPEW051201 Dri-Plane® Thrust Washer 5/16 N/A DPEW061201 Dri-Plane® Thrust Washer 3/8 N/A DPEW061202 Dri-Plane® Thrust Washer 3/8 N/A DPEW071201 Dri-Plane® Thrust Washer 7/16
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905237317 N/A 717905239076 N/A 717905237324 N/A 717905237331 N/A 717905239083
Manufacturer Part Number N/A DPEW041001 N/A DPEW051201 N/A DPEW061201 N/A DPEW061202 N/A DPEW071201
Bearing Material N/A Powdered Metal Dri-Plane
Inside Diameter N/A 0.2500 in N/A 0.3125 in N/A 0.3750 in N/A 0.3750 in N/A 0.4375 in
Maximum V Value N/A 1000 sfpm
Maximum P Value N/A 1600 psi
Maximum PV Value N/A 40000
Operating Temperature Range N/A -50 to 700 ºF
Outside Diameter N/A 0.6250 in N/A 0.75 in N/A 0.75 in N/A 0.75 in N/A 0.75 in
Series N/A DPEW
Thickness N/A 0.0625 in N/A 0.0625 in N/A 0.0625 in N/A 0.1250 in N/A 0.0625 in
Weight N/A 0.004 lb N/A 0.0060 lb N/A 0.005 lb N/A 0.009 lb N/A 0.004 lb