| Items |
05799432 Bunting EXEW Series 0.5000 Inch (in) Inside Diameter Extra Thrust Bearing Washer |
05799433 Bunting EXEW Series 0.8750 Inch (in) Inside Diameter Extra Thrust Bearing Washer |
07081784 Bunting EXEW Series 1.0000 Inch (in) Inside Diameter Extra Thrust Bearing Washer |
07341766 Bunting EBTW Series 1.0000 Inch (in) Inside Diameter Extra Thrust Bearing Washer |
||||
| Description | N/A ExEW081601 Bearing | N/A ExEW142401 Bearing | N/A ExEW163202 Thrust Washer | N/A EBTW163202 1" x 2" x 1/8" Thrust Washer | ||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||
| UPC Code | N/A 717905230509 | N/A | N/A | N/A | ||||
| Manufacturer Part Number | N/A EXEW081601 | N/A EXEW142401 | N/A EXEW163202 | N/A EBTW163202 | ||||
| Bearing Material | N/A Powdered Metal SAE 841 Extra | N/A Powdered Metal SAE 841 Extra | N/A Powdered Metal SAE 841 Extra | N/A C87850 ECO Bronze | ||||
| Inside Diameter | N/A 0.5000 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | ||||
| Maximum V Value | N/A 1200 sfpm | N/A 1200 sfpm | N/A 1200 sfpm | N/A 450 sfpm | ||||
| Maximum P Value | N/A 2000 | N/A 2000 | N/A 2000 | N/A 4400 | ||||
| Maximum PV Value | N/A 50000 | N/A 50000 | N/A 50000 | N/A 100000 | ||||
| Operating Temperature Range | N/A -40 to 460 ºF | N/A -40 to 460 ºF | N/A -40 to 460 ºF | N/A -40 to 400 ºF | ||||
| Outside Diameter | N/A 1 in | N/A 1.50 in | N/A 2.0000 in | N/A 2.0000 in | ||||
| Series | N/A EXEW | N/A EXEW | N/A EXEW | N/A EBTW | ||||
| Thickness | N/A 0.0625 in | N/A 0.0625 in | N/A 0.1250 in | N/A 0.1250 in | ||||
| Weight | N/A 0.009 lb | N/A 0.0160 lb | N/A 0.0710 lb | N/A 0.0880 lb | ||||
|
|
||||||||