| Items |
00149734 RBC® Fiberglide® 0.6250 Inch (in) Inside Diameter Plain Thrust Bearing Washer |
00149736 RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer |
00149737 RBC® Fiberglide® 1.1250 Inch (in) Inside Diameter Plain Thrust Bearing Washer |
00149738 RBC® Fiberglide® 1.2500 Inch (in) Inside Diameter Plain Thrust Bearing Washer |
00149739 RBC® Fiberglide® 1.7500 Inch (in) Inside Diameter Plain Thrust Bearing Washer |
|||||
| Description | N/A | |||||||||
| Brands | N/A Fiberglide® | |||||||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A LTD1020 | N/A LTD1428 | N/A LTD1834 | N/A LTD2036 | N/A LTD2846 | |||||
| UPC Code | N/A 637400087746 | N/A 637400087777 | N/A 637400087807 | N/A 637400087814 | N/A 637400087845 | |||||
| Prop 65 | N/A Yes | |||||||||
| Backing Material | N/A Phenolic | |||||||||
| Bearing Material | N/A Polytetrafluoroethylene (PTFE) | |||||||||
| Inside Diameter | N/A 0.6250 in | N/A 0.8750 in | N/A 1.1250 in | N/A 1.2500 in | N/A 1.7500 in | |||||
| Maximum PV Value Dry (psi x fpm) | N/A 150000 | |||||||||
| Maximum V Value | N/A 35 sfpm | |||||||||
| Maximum P Value | N/A 10000 psi | |||||||||
| Operating Temperature Range | N/A -250 to 200 ºF | |||||||||
| Outside Diameter | N/A 1.25 in | N/A 1.75 in | N/A 2.13 in | N/A 2.2500 in | N/A 2.88 in | |||||
| Plug Type | N/A No Plugs | |||||||||
| Thickness | N/A 0.063 in | N/A 0.063 in | N/A 0.063 in | N/A 0.094 in | N/A 0.094 in | |||||
| Weight | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.02 lb | |||||
|
|
||||||||||