COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan External Hex Pipe Plug

Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug

Brennan 1 Inch (in) Male Pipe Rigid End Style Plug (00347851)

Brennan 1 Inch (in) Male Pipe Rigid End Style Plug

Brennan 3/8 Inch (in) Plug (00264509)

Brennan 3/8 Inch (in) Plug

Brennan External Hex Pipe Plug

Brennan 1 Inch (in) Male Pipe Rigid End Style Plug

Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug (00320594)

Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 5406-P-02 N/A 5406-HP-16 N/A FS2408-06 N/A 5406-P-16 N/A 6408-04-O
Prop 65 N/A Yes
Adapter Type N/A Plug
End 1 Size N/A 1/8 in N/A 1 in N/A 3/8 in N/A 1 in N/A 1/4 in
End 1 Style N/A Male Pipe Rigid N/A Male Pipe Rigid N/A N/A Male Pipe Rigid N/A Male O-Ring Boss
End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) N/A National Pipe Taper Fuel (NPTF) N/A N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 1/8-27 N/A 1-11-1/2 N/A N/A 1-11-1/2 N/A 7/16-20
Material N/A Steel
Overall Diameter N/A 1/8 in N/A 1 in N/A N/A 1 in N/A 1/4 in
Overall Length N/A 0.562 in N/A 0.77 in N/A 3/4 in N/A 1.36 in N/A 0.67 in
Weight N/A 0.02 lb N/A 0.210 lb N/A 0.08 lb N/A 0.5 lb N/A 0.04 lb
Features & Benefits N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools