| Items |
02479443 Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud |
02479445 Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud |
02479447 Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud |
02479451 Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud |
02479453 Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 0403-TS-04-04 | N/A 0403-TS-06-06 | N/A 0403-TS-08-08 | N/A 0403-TS-12-12 | N/A 0403-TS-16-16 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Tube Spud | |||||||||
| End 1 Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 1 Thread Size | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | N/A 1-1/16-12 | N/A 1-5/16-12 | |||||
| Weight | N/A 0.01 lb | N/A 0.03 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
|
|
||||||||||