| Items |
03034938 Nexen 5 to 12.7 Inch (in) Bore Size Ball Screw Brake |
03034940 Nexen 6 to 16 Inch (in) Bore Size Ball Screw Brake |
03034942 Nexen 16 to 32 Inch (in) Bore Size Ball Screw Brake |
03034944 Nexen 20 to 35 Inch (in) Bore Size Ball Screw Brake |
04067410 Nexen 12 to 32 Inch (in) Bore Size Ball Screw Brake |
|||||
| Description | N/A 964640 BSB-2-10.0-52.0-63.0-6.3 | N/A 964740 BSB-3-13.0-50.0-95.0-7.0 | N/A 964940 BSB-5-23.0-131.0-165.0-12 | N/A 965040 BSB-7-30.0-130.0-215.0-15 | N/A 964840 BSB-4-23.0-96.0-115.0-10 | |||||
| Supplier Name | N/A Nexen | |||||||||
| Manufacturer Part Number | N/A 964640 | N/A 964740 | N/A 964940 | N/A 965040 | N/A 964840 | |||||
| Model Number | N/A BSB02 | N/A BSB03 | N/A BSB05 | N/A BSB07 | N/A BSB04 | |||||
| Approximate Engagement Response Time | N/A 8 ms | N/A 12 ms | N/A 60 ms | N/A 85 ms | N/A 50 ms | |||||
| Approximate Release Response Time | N/A 92 ms | N/A 75 ms | N/A 100 ms | N/A 145 ms | N/A 80 ms | |||||
| Bore Size | N/A 5 to 12.7 mm | N/A 6 to 16 mm | N/A 16 to 32 mm | N/A 20 to 35 mm | N/A 12 to 32 mm | |||||
| Bore Type | N/A Straight | |||||||||
| Compatible Couplings | N/A 964641 964642 | N/A 964741 964742 964743 964744 | N/A 964841 964847 964854 964859 964862 964863 964868 | N/A 965041 965042 965043 965044 965046 | N/A 964841 964847 964854 964859 964862 964863 964868 964869 964872 | |||||
| Coupling Type | N/A Elastomer Clamp Collar | |||||||||
| Engagement | N/A Spring Engaged | |||||||||
| Release | N/A Air Release | |||||||||
| Finish | N/A Black Anodized | N/A Black Anodized | N/A Black Anodized | N/A Black Acrylic Paint | N/A Black Anodized | |||||
| Function | N/A Stopping and Holding | |||||||||
| Input Bolt Circle | N/A 63 to 92 mm | N/A 95 to 109 mm | N/A 150 to 186 mm | N/A 215 mm | N/A 115 to 150 mm | |||||
| Input Pilot Outside Diameter | N/A 52.0 mm | N/A 50.0 mm | N/A 131.0 mm | N/A 130.0 mm | N/A 96.0 mm | |||||
| Maximum Speed | N/A 10000 rpm | N/A 10000 rpm | N/A 10000 rpm | N/A 5000 rpm | N/A 10000 rpm | |||||
| Maximum Angular Misalignment | N/A 0.8 º | |||||||||
| Maximum Axial Float | N/A ± 1 mm | N/A ± 1 mm | N/A ± 2 mm | N/A ± 2 mm | N/A ± 2 mm | |||||
| Maximum Lateral Misalignment | N/A 0.06 mm | N/A 0.08 mm | N/A 0.10 mm | N/A 0.12 mm | N/A 0.10 mm | |||||
| Maximum Pressure | N/A 100 psi | |||||||||
| Minimum Release Pressure | N/A 80 psi | N/A 49 psi | N/A 80 psi | N/A 80 psi | N/A 80 psi | |||||
| Minimum Static Torque Capacity | N/A 2 N·m | N/A 5 N·m | N/A 45 N·m | N/A 125 N·m | N/A 22 N·m | |||||
| Open or Enclosed Design | N/A Enclosed | |||||||||
| Overall Length | N/A 74.7 mm | N/A 77.7 mm | N/A 127.0 mm | N/A 102.0 mm | N/A 100.0 mm | |||||
| Port Size | N/A 1/8 in | |||||||||
| Port Type | N/A National Pipe Thread (NPT) | |||||||||
| Rating | N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS) | |||||||||
| Recommended Control | N/A 964650 | |||||||||
| Shaft Inertia | N/A 0.20 kg/cm² | N/A 0.50 kg/cm² | N/A 11.40 kg/cm² | N/A 34.40 kg/cm² | N/A 3.10 kg/cm² | |||||
| Torsional Rigidity with Coupling | N/A 350 N·m/rad | N/A 600 N·m/rad | N/A 9750 N·m/rad | N/A 10600 N·m/rad | N/A 9750 N·m/rad | |||||
| Weight | N/A | N/A 5 lb | N/A 13.000 lb | N/A 34.00 lb | N/A 8 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
| General Information | N/A The Nexen Ball Screw Brake is a high-torque, spring-engaged brake acting on the machined end of a ball screw. It serves as a primary or redundant safety brake to prevent back driving if a power loss or mechanical defect occurs in the driveline. The low backlash and coupling combination provides a high degree of accuracy for holding ball screw position. An expanding shaft/clamping hub coupling connects the brake shaft to the end of the ball screw. This coupling comes with an elastomer insert with high torsional stiffness. | |||||||||
|
|
||||||||||