COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Actuator Assemblies

Nexen BD Air Engaged Caliper Assembly

Nexen Actuator Assemblies

Nexen BD Spring Engaged Caliper Assembly
Description N/A 810494 REPL, ACT ASSY, Air, BD N/A 810493 REPL ACT ASSY Air/Spring
Supplier Name N/A Nexen
Manufacturer Part Number N/A 810494 N/A 810493
Parts Category N/A Other Accessories
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A BD Air Engaged N/A BD Spring Engaged
For Use With N/A BD Series Brake
Weight N/A 5 lb N/A
Features & Benefits N/A Works with all air engaged BD caliper brakes N/A Works with all spring engaged BD caliper brakes