COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Adapter Shafts

Nexen 0.6250 Inch (in) Bore Size Adapter Shaft

Nexen Adapter Shafts

Nexen 0.8750 Inch (in) Bore Size Adapter Shaft
Description N/A 805700 SE-100 Adapter Shaft N/A 805800 SE-200 Adapter Shaft
Supplier Name N/A Nexen
Manufacturer Part Number N/A 805700 N/A 805800
Bore Size N/A 5/8 in N/A 0.8750 in
Bore Style N/A Straight Shaft
For Use With N/A SE-100 Series Brakes N/A SE-200 Series Brakes
Input Shaft Diameter N/A 0.625 in N/A 0.875 in
Output Shaft Diameter N/A 0.6250 in N/A 0.8750 in
Parts Category N/A Adapters Bushings Couplings
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Weight N/A 0.5 lb