| Items |
00921372 Nexen Cap Assembly for DPC-09T Series Clutches |
00921749 Nexen Cap Assembly for DPC-11T Series Clutches |
||
| Description | N/A 960700 DPC-09T Air Union Cap | N/A 961700 DPC-11T Air Union Cap | ||
| Supplier Name | N/A Nexen | |||
| Manufacturer Part Number | N/A 960700 | N/A 961700 | ||
| For Use With | N/A DPC-09T Series Clutches | N/A DPC-11T Series Clutches | ||
| Parts Category | N/A Other Accessories | |||
| Port Size | N/A 1/4 in | |||
| Port Type | N/A National Pipe Thread (NPT) | |||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||
| Series | N/A DPC-09T | N/A | ||
| Weight | N/A 2 lb | N/A 3 lb | ||
|
|
||||