| Items |
00866504 Nexen 0.6250 Inch (in) Bore Size Coupling Adapter |
00868600 Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter |
00870523 Nexen 0.5000 to 1.1250 Inch (in) Bore Size Coupling Adapter |
00876844 Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter |
00878604 Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter |
|||||
| Description | N/A 800400 BW Coupling | N/A 802700 Coupling Half Less Bushing | N/A 804900 Coupling Half Less Bushing | N/A 807400 Coupling Half Less Bushing | N/A 809700 Coupling Half Less Bushing | |||||
| Supplier Name | N/A Nexen | |||||||||
| Manufacturer Part Number | N/A 800400 | N/A 802700 | N/A 804900 | N/A 807400 | N/A 809700 | |||||
| Bore Size | N/A 5/8 in | N/A 0.5000 to 1.0000 in | N/A 0.5000 to 1.1250 in | N/A 1.0000 to 2.5000 in | N/A 1.0000 to 2.5000 in | |||||
| Bore Style | N/A Straight Shaft | N/A Taper Lock #1008 | N/A Taper Lock #1215 | N/A Taper Lock #2517 | N/A Taper Lock #2517 | |||||
| Coupling Brand | N/A | N/A Dodge | N/A Dodge | N/A Dodge | N/A Dodge | |||||
| Coupling Type | N/A | N/A Taper Lock Poly Disc | N/A Taper Lock Poly Disc | N/A Taper Lock Poly Disc | N/A Taper Lock Poly Disc | |||||
| Coupling Size | N/A | N/A 2.625 in | N/A 4.000 in | N/A 7.000 in | N/A 8.000 in | |||||
| For Use With | N/A B-275 Series Clutches BW Series Clutches | N/A F-450 Series Clutches FCB-450 Series Clutch/Brake FW Series Clutches FWCB Series Clutch/Brake LSCC-32 Series Clutches | N/A L-600 Series Clutches LCB-600 Series Clutch/Brake LSCB-44 Series Clutch/Brake LSCC-44 Series Clutches LW Series Clutches LWCB Series Clutch/Brake | N/A M-800 Series Clutches MCB-800 Series Clutch/Brake MW Series Clutches MWCB Series Clutch/Brake | N/A H-1000 Series Clutches HW Series Clutches HWCB Series Clutch/Brake | |||||
| Finish | N/A Machined Aluminum | N/A Bare Steel and Iron | N/A Bare Steel and Iron | N/A Bare Steel and Iron | N/A Bare Steel and Iron | |||||
| Kits | N/A | |||||||||
| Maximum Angular Misalignment | N/A 0.0 º | N/A 0.040 in | N/A 2.0 º | N/A 0.128 in | N/A 0.064 in | |||||
| Maximum Axial Float | N/A 0.000 in | N/A 0.125 in | N/A 0.125 in | N/A 0.125 in | N/A 0.125 in | |||||
| Maximum Parallel Misalignment | N/A 0.000 in | N/A 0.015 in | N/A 0.015 in | N/A 0.015 in | N/A 0.015 in | |||||
| Parts Category | N/A Adapters Bushings Couplings | |||||||||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||||||
| Torsional Rigidity | N/A | |||||||||
| Weight | N/A 0.5 lb | N/A 2.5 lb | N/A 5.300 lb | N/A 22.500 lb | N/A 33 lb | |||||
| Features & Benefits | N/A | |||||||||
| General Information | N/A This coupling has no misalignment capability. Verify shaft alignment and end play. Taper lock bushing (sold separately). | N/A Taper lock bushing (sold separately). | N/A Taper lock bushing (sold separately). | N/A Taper lock bushing (sold separately). | N/A Taper lock bushing (sold separately). | |||||
|
|
||||||||||