COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Foot Mount Adapters

Nexen 3.50 Pound (lb) Weight and Black Oxide Finish Foot Mount Adapter

Nexen Foot Mount Adapters

Nexen 12.00 Pound (lb) Weight and Black Oxide Finish Foot Mount Adapter

Nexen Foot Mount Adapters

Nexen 5.00 Pound (lb) Weight and Black Oxide Finish Foot Mount Adapter

Nexen Foot Mount Adapters

Black Acrylic Paint Finish Foot Mount Adapter
Description N/A 801431 FMCBE 625/875 Support Foot N/A 801603 FMCBE 1125 Support Foot N/A 801435 FMCBE-110 Foot N/A 801806 FMC/B/E-625/875 Foot, PF
Supplier Name N/A Nexen
Manufacturer Part Number N/A 801431 N/A 801603 N/A 801435 N/A 801806
For Use With N/A FM 625 Series FM 875 Series N/A FM 1125 Series FM 1375 Series N/A FMCBE-110-14 Series Clutch/Brake FMCBES-110-14 Series Clutch/Brake N/A FM 625 Series FM 875 Series
Finish N/A Black Oxide N/A Black Oxide N/A Black Oxide N/A Black Acrylic Paint
Parts Category N/A Guards Mounting Hardware
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A FM 625/875 N/A FM 1125/1375 N/A N/A FM 625/875
Weight N/A 3.500 lb N/A 12 lb N/A 5 lb N/A
Features & Benefits N/A For use with imperial units N/A For use with imperial units N/A For use with metric units N/A For use with imperial units