COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Input Units

Nexen 0.625 Inch (in) Input Shaft Diameter Unit

Nexen Input Units

Nexen 0.875 Inch (in) Input Shaft Diameter Unit

Nexen Input Units

Nexen 14 Millimeter (mm) Input Shaft Diameter Unit

Nexen Input Units

Nexen 28 Millimeter (mm) Input Shaft Diameter Unit

Nexen Input Units

Nexen 38 Millimeter (mm) Input Shaft Diameter Unit
Description N/A 827270 MIU-625 BISSC N/A 827280 MIU-875 BISSC N/A 801434 FMIU-110-14 Input Unit, 14 mm N/A 801627 FMIU-7-28 Input Unit, 28 N/A 801628 FMIU-7-38 Input Unit, 38
Supplier Name N/A Nexen
Manufacturer Part Number N/A 827270 N/A 827280 N/A 801434 N/A 801627 N/A 801628
Bore Style N/A Straight Shaft
Finish N/A Nickel Plated N/A Nickel Plated N/A Black Oxide N/A Black Oxide N/A Black Oxide
Frame Size N/A 56C N/A 143TC 145TC N/A 71A 71B N/A 100L 112M N/A 132S
For Use With N/A FM-625 Series N/A FM-875 Series N/A FMCBE-110-14 Series Clutch/Brake FMCBES-110-14 Series Clutch/Brake N/A FMCB-7-28 Series Clutch/Brake FMCBE-7-28 Series Clutch/Brake FMCBES-7-28 Series Clutch/Brake N/A FMCB-7-38 Series Clutch/Brake FMCBE-7-38 Series Clutch/Brake FMCBES-7-38 Series Clutch/Brake
Input Shaft Diameter N/A 0.625 in N/A 0.875 in N/A 14 mm N/A 28 mm N/A 38 mm
Kits N/A 930000 (National Electrical Manufacturers Association (NEMA) C-Face Repair Kit) N/A 930000 (National Electrical Manufacturers Association (NEMA) C-Face Repair Kit) N/A N/A N/A
Maximum Speed N/A 1800 rpm N/A 1800 rpm N/A 1500 rpm N/A 1500 rpm N/A 1500 rpm
Output Shaft Diameter N/A 0.6250 in N/A 0.875 in N/A 14 mm N/A 28 mm N/A 38 mm
Overhung Load Capacity N/A 244 lb N/A 244 lb N/A N/A N/A
Parts Category N/A Other Accessories
Rating N/A Baking Industry Sanitation Standards (BISSC) European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A Baking Industry Sanitation Standards (BISSC) European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A N/A N/A FM 110-14 Input Unit N/A N/A
Shaft Inertia N/A 0.12 lb/in² N/A 0.12 lb/in² N/A N/A N/A
Weight N/A 8 lb N/A 8.5 lb N/A 7.00 lb N/A 12 lb N/A 12 lb