COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Linear Couplings

Nexen 70 Newton (N) Continuous Axial Load Linear Coupling

Nexen Linear Couplings

Nexen 150 Newton (N) Continuous Axial Load Linear Coupling
Description N/A 976910 LC70 Linear Coupling, M5 N/A 976920 LC150 Linear Coupling, M6
Supplier Name N/A Nexen
Manufacturer Part Number N/A 976910 N/A 976920
Continuous Axial Load N/A 70 N N/A 150 N
For Use With N/A Linear Control Systems
Intermittent Axial Load N/A 105 N N/A 225 N
Input Shaft Diameter N/A M5 x 10 N/A M6 x 12
Maximum Angular Misalignment N/A 1.5 º
Maximum Lateral Misalignment N/A 0.50 mm
Output Shaft Diameter N/A M5 x 6.5 N/A M6 x 8
Overall Diameter N/A 18 mm N/A 22 mm
Overall Length N/A 24 mm N/A 33 mm
Parts Category N/A Adapters Bushings Couplings
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A LC70 N/A LC150
Temperature Range N/A -30 to 160 ºF
Weight N/A 0.5 lb
Features & Benefits N/A
  • Provides zero backlash
  • Misalignment capabilities for precision linear applications
  • Compact with low inertia
General Information N/A Typically used with linear actuators, motors, and precision guide rods.