| Items |
00917880 Nexen 1/8 Inch (in) Port Size Quick Exhaust Valve |
01128851 Nexen 1/4 Inch (in) Port Size Quick Exhaust Valve |
||
| Description | N/A 945100 Quick Exhaust 1/8" NPT | N/A 945125 Quick Exhaust Valve | ||
| Supplier Name | N/A Nexen | |||
| Manufacturer Part Number | N/A 945100 | N/A 945125 | ||
| For Use With | N/A Pneumatic Control Systems | |||
| Function | N/A Pneumatic Control Accessories | |||
| Mounting Type | N/A In Line | |||
| Operating Pressure Range | N/A 5 to 100 psi | |||
| Parts Category | N/A Valve Valve Accessories | |||
| Port Size | N/A 1/8 in | N/A 1/4 in | ||
| Port Type | N/A National Pipe Thread (NPT) | |||
| Series | N/A Quick Exhaust Valve | |||
| Weight | N/A | N/A 0.5 lb | ||
| Drop In-Line Pressure | N/A 3 to 5 psi | |||
| Features & Benefits | N/A Improve response times by reducing the distance the exhaust air must travel | |||
| General Information | N/A A 3-5 psi drop in line pressure causes the valve to exhaust the down stream pressure. Recommended when quicker exhausting reaction times are desired or the control valve is not close to device. | |||
|
|
||||