| Items |
03237318 Nexen 5026 Pound (lb) Holding Force Rod Lock |
03237319 Nexen 5026 Pound (lb) Holding Force Rod Lock |
03237320 Nexen 2830 Pound (lb) Holding Force Rod Lock |
04047784 Nexen 830 Pound (lb) Holding Force Rod Lock |
04067433 Nexen 1400 Newton (N) Holding Force Rod Lock |
|||||
| Description | N/A 966383 RLSS 800-138-C-A-MR | N/A 966384 RLSS 800-175-C-A-MR | N/A 966385 RLSS 600-175-C-A-MR | N/A 966137 RLSS 325-100-S-A-MR Rod Lock | N/A 966020 RLSS 050-020-C-A-MR | |||||
| Supplier Name | N/A Nexen | |||||||||
| Manufacturer Part Number | N/A 966383 | N/A 966384 | N/A 966385 | N/A 966137 | N/A 966020 | |||||
| Actuator Assembly | N/A | |||||||||
| Actuator Cycle Life | N/A More than 1,000,000 Static Holding Cycles And 500 Manual Releases | N/A More than 1,000,000 Static Holding Cycles And 500 Manual Releases | N/A More than 1,000,000 Static Holding Cycles And 500 Manual Releases | N/A More than 1,000,000 Static Holding Cycles And 500 Manual Releases | N/A | |||||
| Air Chamber Volume | N/A 22.660 in³ | N/A 23.210 in³ | N/A 12.750 in³ | N/A 3.200 in³ | N/A 9.180 cm³ | |||||
| Approximate Engagement Response Time | N/A 265 ms | N/A 265 ms | N/A 165 ms | N/A 70 ms | N/A 35 ms | |||||
| Backlash | N/A <0.008 in | N/A <0.008 in | N/A <0.008 in | N/A <0.008 in | N/A <0.20 in | |||||
| Cylinder Size | N/A 8.000 in | N/A 8.000 in | N/A 6.000 in | N/A | N/A 50 mm | |||||
| For Use With | N/A Pneumatic Clutches and Brakes | |||||||||
| Finish | N/A Black Anodized | |||||||||
| Holding Force | N/A 5026 lb | N/A 5026 lb | N/A 2830 lb | N/A 830 lb | N/A 1400 N | |||||
| UPC Code | N/A 662284305730 | N/A 662284305860 | N/A 662284305907 | N/A 662284320306 | N/A 662284308311 | |||||
| Maximum Pressure | N/A 120 psi | N/A 120 psi | N/A 120 psi | N/A 120 psi | N/A 8 bar | |||||
| Minimum Release Pressure | N/A 60 psi | N/A 60 psi | N/A 60 psi | N/A 60 psi | N/A 4.0 bar | |||||
| Mounting Type | N/A Pneumatic Cylinder Mount | N/A Pneumatic Cylinder Mount | N/A Pneumatic Cylinder Mount | N/A Stand Alone Guide Rods | N/A Pneumatic Cylinder Mount | |||||
| Open or Enclosed Design | N/A | N/A | N/A | N/A | N/A Enclosed | |||||
| Overall Length | N/A 7.38 in | N/A 8.00 in | N/A 7.75 in | N/A 5.00 in | N/A 123.8 mm | |||||
| Overall Width | N/A 8.50 in | N/A 8.50 in | N/A 6.46 in | N/A 3.75 in | N/A 64 mm | |||||
| Parts Category | N/A Controls Panels Sensors | |||||||||
| Port Size | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 1/8 in | |||||
| Port Type | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | N/A British Standard Pipe Taper (BSPT) | |||||
| Rating | N/A European Conformity (CE) Exceeds National Electrical Manufacturers Association (NEMA) 4X Ingress Protection (IP67) International Organization for Standardization (ISO) 6431 Restriction of Hazardous Substances (RoHS) | |||||||||
| Rod Size | N/A 1.375 in | N/A 1.750 in | N/A 1.750 in | N/A 1.000 in | N/A 20 mm | |||||
| Series | N/A RLSS 800-138-C-A-MR | N/A RLSS 800-175-C-A-MR | N/A RLSS 600-175-C-A-MR | N/A RLSS 325-100-S-A-MR | N/A RLSS 050-020-C-A-MR | |||||
| Continuous Temperature Range | N/A | N/A | N/A | N/A | N/A 0.5 to 60 ºCUp to 100 ºF | |||||
| Intermittent Temperature Range | N/A 33 to 150 ºCUp to 212 ºF | N/A 33 to 150 ºCUp to 212 ºF | N/A 33 to 150 ºCUp to 212 ºF | N/A 33 to 150 ºCUp to 212 ºF | N/A | |||||
| Weight | N/A 51.60 lb | N/A 33 lb | N/A 15 lb | N/A 8.1 lb | N/A 2.5 lb | |||||
| Restriction Requirements | N/A | |||||||||
| Restrictions | N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. | N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. | N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. | N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. | N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. Can Be Used For Infrequent Dynamic E-Stops. Multiple Rod Locks Can Be Stacked For Higher Holding Forces. | |||||
| Rod Requirements | N/A HRC60 or Hard Chrome Plated Minimum of 20 Microns, h8 Tolerance, Roughness 1.6 Microns | |||||||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||