COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Web Guides

Nexen 4.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide

Nexen Web Guides

Nexen 6.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide

Nexen Web Guides

Nexen 12.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide

Nexen Web Guides

Nexen 8.00 Inch (in) Stroke and 4000 Newton (N) Output Force Web Guide

Nexen Web Guides

Nexen 12.00 Inch (in) Stroke and 4000 Newton (N) Output Force Web Guide
Description N/A 912730 Actuator, Linear, 600 lb N/A 912731 Actuator, Linear, 600 lb N/A 912732 Actuator, Linear, 600 lb N/A 912733 Actuator, Linear, 900 lb N/A 912734 Actuator, Linear, 900 lb
Supplier Name N/A Nexen
Manufacturer Part Number N/A 912730 N/A 912731 N/A 912732 N/A 912733 N/A 912734
Maximum Actuator Unloaded Velocity N/A 0.35 in/s N/A 0.35 in/s N/A 0.35 in/s N/A 0.39 in/s N/A 0.39 in/s
Function N/A Linear Actuators
Input Voltage at 4.5 Ampere (A) N/A 24 V
Output Force N/A 600 lb2669 N N/A 600 lb2669 N N/A 600 lb2669 N N/A 900 lb4000 N N/A 900 lb4000 N
Parts Category N/A Alignment Systems Web Guide
Rating N/A European Conformity (CE) Ingress Protection (IP51) Restriction of Hazardous Substances (RoHS)
Series N/A Linear Actuator
Stroke Length N/A 4.00 in N/A 6.00 in N/A 12.00 in N/A 8.00 in N/A 12.00 in
Weight N/A 6.00 lb
For Use With N/A Web Guide Systems