COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Tooth Clutches

Nexen 0.8750 Inch (in) Bore Size Tooth Clutch

Nexen Tooth Clutches

Nexen 1.1250 Inch (in) Bore Size Tooth Clutch

Nexen Tooth Clutches

Nexen 1.2500 Inch (in) Bore Size Tooth Clutch

Nexen Tooth Clutches

Nexen 1.5000 Inch (in) Bore Size Tooth Clutch

Nexen Tooth Clutches

Nexen 1.7500 Inch (in) Bore Size Tooth Clutch
Description N/A 906700 5H30 Tooth Clutch N/A 906800 5H35 Tooth Clutch N/A 906900 5H40 Tooth Clutch N/A 907000 5H45 Tooth Clutch N/A 907100 5H50 Tooth Clutch
Supplier Name N/A Nexen
Manufacturer Part Number N/A 906700 N/A 906800 N/A 906900 N/A 907000 N/A 907100
Model Number N/A 5H30 N/A 5H35 N/A 5H40 N/A 5H45 N/A 5H50
Air Chamber Volume N/A 0.439 in³ N/A 0.492 in³ N/A 0.639 in³ N/A 0.763 in³ N/A 0.994 in³
Backlash N/A 0.38 º N/A 0.35 º N/A 0.30 º N/A 0.28 º N/A 0.27 º
Bore Size N/A 0.8750 in N/A 1.1250 in N/A 1-1/4 in N/A 1-1/2 in N/A 1.7500 in
Bore Type N/A Finished with Keyway and 2 Setscrews
Clutch Response Factor N/A 0.060 N/A 0.067 N/A 0.087 N/A 0.104 N/A 0.136
Clutch Type N/A Tooth Clutch
Design N/A Open
Drive Arrangement N/A Flange Mount
Drive Inertia N/A 6.00 lb·in² N/A 10.68 lb·in² N/A 16.86 lb·in² N/A 26.09 lb·in² N/A 41.78 lb·in²
Engagement N/A Air Engaged
Release N/A Spring Release
Finish N/A
Air Chamber Finish N/A Machined Aluminum
Drive Flange Finish N/A Black Oxide
Flange Finish N/A
Function N/A Connect/Disconnect, Shaft Timing, Holding
Harmonization Code N/A 8483.60.4000
Maximum Speed N/A 3700 rpm N/A 3200 rpm N/A 3000 rpm N/A 3000 rpm N/A 3000 rpm
Maximum Pressure N/A 80 psi
Minimum Engagement Pressure N/A 20 psi
Minimum Release Pressure N/A
Minimum Sprocket Size N/A
Minimum Static Torque Capacity N/A 460 in·lb N/A 610 in·lb N/A 910 in·lb N/A 1230 in·lb N/A 1770 in·lb
Mounting Configuration N/A Shaft Mounted
Number of Engagement Positions N/A 91 N/A 106 N/A 122 N/A 122 N/A 152
Number of Engagement Positions at 360 Degree N/A
Number of Engagement Positions at 180 Degree N/A
Pilot Diameter N/A
Pilot or Drive Flange Bolt Circle Data N/A 4, 0.250-20 Holes at 90º on a 3.687 in. Bolt Circle N/A 4, 0.250-20 Holes at 90º on a 4.187 in. Bolt Circle N/A 4, 0.250-20 Holes at 90º on a 4.687 in. Bolt Circle N/A 4, 0.250-20 Holes at 90º on a 5.187 in. Bolt Circle N/A 4, 0.375-16 Holes at 90º on a 5.687 in. Bolt Circle
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Shaft Inertia N/A 1.26 lb/in² N/A 2.71 lb/in² N/A 3.76 lb/in² N/A 8.35 lb/in² N/A 11.48 lb/in²
Weight N/A 7.00 lb N/A 9 lb N/A 11 lb N/A 15 lb N/A 18 lb
Static Torque at 80 Pound per Square Inch (psi) N/A
Hose Size N/A
Instantaneous Torque at 80 Pound per Square Inch (psi) N/A
Instantaneous Torque N/A
Maximum Operating Speed N/A
Torque Capacity at 80 Pound per Square Inch (psi) N/A
Torque Capacity at 5.5 bar N/A
General Information N/A