COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen 4K, 8K, and 12K Hinge Top Series Drum Brakes

Nexen 4K Hinge Top Series Black Oxide Finish Drum Brake

Nexen 4K, 8K, and 12K Hinge Top Series Drum Brakes

Nexen 4K Hinge Top Series Nickel Plated Finish Drum Brake
Description N/A 845100 4K Hinge Top Brake N/A 845102 K Brake, Hinge Top, NP
Supplier Name N/A Nexen
Manufacturer Part Number N/A 845100 N/A 845102
Accessory Type N/A 843600 (K-Brake Drum Blank Bore), 843601 (K-Brake Drum 1.500 in. without K.W. NSB), 843602 (K-Brake Drum 1.500 in. NSB), 844000 (K-Brake Drum 1.000 in. without K.W.), 844001 (K-Brake Drum 1.000 in. K.W.), 844002 (K-Brake Drum 1.625 in. K.W.), 843700 (K-Br
Approximate Brake Facing Life N/A 665 hp·hr
Brake Air Chamber Volume when New N/A 6.283 in³
Brake Air Chamber Volume when Worn Out N/A 12.566 in³
Brake Facing Edge Color Code N/A Red
Brake Facing Effective Area N/A 1.6 in²
Brake Facing Type N/A Standard Coefficient
Brake Heat Sink Capacity N/A 70000 ft·lb
Brake Peak Thermal Input Rate N/A 1.50 hp
Brake Series N/A 4K Hinge Top
Engagement N/A Air Engaged
Release N/A Spring Release
Facing Kit N/A 845171
Finish N/A Black Oxide N/A Nickel Plated
Function N/A Stopping, Holding, and Tensioning
Maximum Brake Continuous Thermal Dissipation N/A 0.50 hp
Maximum Pressure N/A 80 psi
Maximum Static Brake Torque N/A 1200 in·lb
Open or Enclosed Design N/A Open
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Recommended Control N/A 940011 (Normally Open (N.O.) 3-Way) 940012 (Normally Closed (N.C.) 3-Way) 940017 (Normally Closed (N.C.) 3-Way 0 to 100 psi) 940021 (3-Way 5 to 100 psi)
Shaft Inertia N/A 9.79 lb/in²
Weight N/A 8.5 lb N/A