| Items |
00899554 Nexen 8K Hinge Top Series Standard Coefficient Brake Facing Type Drum Brake |
03007276 Nexen 8K Hinge Top Series Low Coefficient Brake Facing Type Drum Brake |
||
| Description | N/A 845400 8K Hinge Top Brake | N/A 845401 8K Brake, Hinge Top, LCO | ||
| Supplier Name | N/A Nexen | |||
| Manufacturer Part Number | N/A 845400 | N/A 845401 | ||
| Accessory Type | N/A 845300 (8K-Brake Drum Blank Bore) | |||
| Approximate Brake Facing Life | N/A 1208 hp·hr | N/A 2416 hp·hr | ||
| Brake Air Chamber Volume when New | N/A 6.283 in³ | |||
| Brake Air Chamber Volume when Worn Out | N/A 12.566 in³ | |||
| Brake Facing Edge Color Code | N/A Red | N/A Green | ||
| Brake Facing Effective Area | N/A 3.02 in² | |||
| Brake Facing Type | N/A Standard Coefficient | N/A Low Coefficient | ||
| Brake Heat Sink Capacity | N/A 278000 ft·lb | |||
| Brake Peak Thermal Input Rate | N/A 3.00 hp | |||
| Brake Series | N/A 8K Hinge Top | |||
| Engagement | N/A Air Engaged | |||
| Release | N/A Spring Release | |||
| Facing Kit | N/A 845271 | N/A 845272 | ||
| Finish | N/A Black Oxide | |||
| Function | N/A Stopping, Holding, and Tensioning | |||
| Maximum Brake Continuous Thermal Dissipation | N/A 1.50 hp | |||
| Maximum Pressure | N/A 80 psi | |||
| Maximum Static Brake Torque | N/A 2350 in·lb | N/A 1410 in·lb | ||
| Open or Enclosed Design | N/A Open | |||
| Port Size | N/A 1/8 in | |||
| Port Type | N/A National Pipe Thread (NPT) | |||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||
| Recommended Control | N/A 940011 (Normally Open (N.O.) 3-Way) 940012 (Normally Closed (N.C.) 3-Way) 940017 (Normally Closed (N.C.) 3-Way 0 to 100 psi) 940021 (3-Way 5 to 100 psi) | |||
| Shaft Inertia | N/A 103.70 lb/in² | |||
| Weight | N/A 20.50 lb | N/A | ||
|
|
||||