COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen Tension Control Brakes

Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake

Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake (02505657)

Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake

Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake (02505657)

Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake

Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake (02505657)

Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake

Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake (02505657)

Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake
Description N/A 835179 TCB07 1.250" N/A 835541 XTB-22 Rotor-Hub, 2.500" Bore, CCW N/A 835606 XTB-18 Rotor-Hub, 110 mm Bore, CCW N/A 835605 XTB-18 Rotor-Hub, 110 mm Bore, CW N/A 835401 XTB-10 Rotor-Hub, 1.125", CW Clutch
Supplier Name N/A Nexen
Manufacturer Part Number N/A 835179 N/A 835541 N/A 835606 N/A 835605 N/A 835401
Model Number N/A TCB-07 N/A XTB22 N/A XTB18 N/A XTB18 N/A XTB10
Approximate Brake Facing Life N/A 1500 hp·hr N/A N/A N/A N/A
Approximate Brake Facing Life per Two Caliper N/A
Backlash N/A
Bore Size N/A 1-1/4 in N/A 2-1/2 in N/A 110 mm N/A 110 mm N/A 1.1250 in
Bore Style N/A Bore to Size
Bore Type N/A Straight
Brake Air Chamber Volume when New N/A
Brake Air Chamber Volume when Worn Out N/A
Brake Facing Edge Color Code N/A Red N/A N/A N/A N/A
Brake Facing Effective Area N/A 8.0 in² N/A N/A N/A N/A
Brake Facing Type N/A Standard Coefficient N/A N/A N/A N/A
Brake Heat Sink Capacity N/A
Brake Peak Thermal Input Rate N/A
Brake Peak Thermal Input Rate per Caliper N/A 16.00 hp N/A N/A N/A N/A
Brake Response Factor N/A
Brake Series N/A TCB-07 N/A XTB22 N/A XTB18 N/A XTB18 N/A XTB10
Bushing Type N/A
Bushing Range N/A
Calipers N/A N/A 835560 N/A 835451 N/A 835451 N/A 835451
Control Accessories N/A 940011 (Control Kit) 940012 (Control Kit) 940021 (Control Panel Kit) 944901 (3 Way Valve) N/A N/A N/A N/A
Controllers N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535
Cooling Enhancement N/A N/A 835175 N/A 835175 N/A 835175 N/A 835175
Direction of Rotation N/A N/A Counter Clockwise N/A Counter Clockwise N/A Clockwise N/A Clockwise
Disc Diameter N/A N/A 22 in N/A 18.0000 in N/A 18.0000 in N/A 10.0000 in
Disc Thickness N/A N/A 3.05 in N/A 2.06 in N/A 2.06 in N/A 2.06 in
Dynamic Torque per Opposing Caliper Pair at 3 Pound per Square Inch (psi) N/A
Dynamic Torque per Opposing Caliper Pair at 80 Pound per Square Inch (psi) N/A
Engagement N/A Air Engaged
Release N/A Spring Release N/A None N/A None N/A None N/A None
Facing Kit N/A 835127 N/A 835580 (Standard Coefficient) 835581 (Low Coefficient) N/A 835471 (Low Coefficient) 835631 (Low Dust) 835643 (Ultra Low Coefficient) N/A 835471 (Low Coefficient) 835631 (Low Dust) 835643 (Ultra Low Coefficient) N/A 835471 (Low Coefficient) 835631 (Low Dust) 835643 (Ultra Low Coefficient)
Alternating Current (AC) Fan Voltage N/A
Direct Current (AC) Fan Voltage N/A
Finish N/A N/A Black Oxide N/A Black Oxide N/A Black Oxide N/A Black Oxide
Housing and Disc Finish N/A Black Oxide N/A N/A N/A N/A
Caliper Finish N/A Bare Cast Aluminum N/A N/A N/A N/A
Function N/A Tensioning
Guards N/A 835182 835186 N/A 835449 N/A 835445 N/A 835445 N/A 835446
Maximum Speed N/A 1800 rpm N/A 1545 rpm N/A 1900 rpm N/A 1900 rpm N/A 3400 rpm
Maximum Brake Continuous Thermal Dissipation N/A 1.60 hp N/A 44.00 hp N/A 31.60 hp N/A 31.60 hp N/A 14.90 hp
Maximum Dynamic Torque (Low) N/A N/A 15120 in·lb N/A 7947 in·lb N/A 7947 in·lb N/A 2290 in·lb
Maximum Dynamic Torque (Standard) N/A N/A 35280 in·lb N/A 14265 in·lb N/A 14265 in·lb N/A 3895 in·lb
Maximum Dynamic Torque - Large Pistons N/A
Maximum Dynamic Torque - Medium Pistons N/A
Maximum Dynamic Torque - Small Pistons N/A
Maximum Dynamic Torque Capacity N/A
Maximum Dynamic Torque with All Calipers N/A 420 in·lb N/A N/A N/A N/A
Maximum Pressure N/A 85 psi
Minimum Engagement Pressure N/A 1 psi
Mounting Configuration N/A Shaft Mounted
Open or Enclosed Design N/A Open
Optional Bushings N/A
Overall Diameter N/A 9.25 in N/A 29.93 in N/A 24.50 in N/A 24.50 in N/A 16.00 in
Overall Length N/A 5.32 in N/A 9.74 in N/A 8.26 in N/A 8.26 in N/A 8.14 in
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Plastic Tubing Port Size N/A 5/32 in N/A N/A N/A N/A
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Rebuild Kits N/A
Shaft Inertia N/A 32.98 lb/in² N/A 10005.12 lb/in² N/A 2897.28 lb/in² N/A 2897.28 lb/in² N/A 1.99 lb/ft²
Torque Arm N/A 835165 N/A N/A N/A N/A
Torque Low Coefficient Caliper at 1 Pound per Square Inch (psi) N/A N/A 27 in·lb N/A 11 in·lb N/A 11 in·lb N/A 6 in·lb
Torque Low Coefficient Caliper at 80 Pound per Square Inch (psi) N/A N/A 2160 in·lb N/A 883 in·lb N/A 883 in·lb N/A 458 in·lb
Torque Pin Bracket N/A
Torque Standard Coefficient Caliper at 1 Pound per Square Inch (psi) N/A N/A 63 in·lb N/A 20 in·lb N/A 20 in·lb N/A 10 in·lb
Torque Standard Coefficient Caliper at 80 Pound per Square Inch (psi) N/A N/A 5040 in·lb N/A 1585 in·lb N/A 1585 in·lb N/A 779 in·lb
Weight N/A 15 lb N/A 297.00 lb N/A 121.00 lb N/A 121.00 lb N/A 41.00 lb
Thermal Capacity N/A Up to 1.6 hp N/A Up to 60 hp N/A Up to 31.6 hp N/A Up to 31.6 hp N/A Up to 14.9 hp
Duty Type N/A Light Duty N/A Heavy Duty N/A Heavy Duty N/A Heavy Duty N/A Heavy Duty
Features & Benefits N/A Includes Housing, Disc, Hub, Calipers, and Facings N/A
  • XTB multi-caliper tension control brakes maximize heat dissipation by deflecting it away from rotor the brake components
  • Fins on the rotor, hub back and calipers to throw dissipated heat into space, not into the brake
  • The fin design also draws cooler air around and over the brake
  • Thermal capacity up to 60 horsepower with a dual rotor
N/A
  • XTB multi-caliper tension control brakes maximize heat dissipation by deflecting it away from rotor the brake components
  • Fins on the rotor, hub back and calipers to throw dissipated heat into space, not into the brake
  • The fin design also draws cooler air around and over the brake
  • Thermal capacity up to 60 horsepower with a dual rotor
N/A
  • XTB multi-caliper tension control brakes maximize heat dissipation by deflecting it away from rotor the brake components
  • Fins on the rotor, hub back and calipers to throw dissipated heat into space, not into the brake
  • The fin design also draws cooler air around and over the brake
  • Thermal capacity up to 60 horsepower with a dual rotor
N/A
  • XTB multi-caliper tension control brakes maximize heat dissipation by deflecting it away from rotor the brake components
  • Fins on the rotor hub, back and calipers to throw dissipated heat into space, not into the brake
  • The fin design also draws cooler air around and over the brake
  • Thermal capacity up to 60 horsepower with a dual rotor
General Information N/A TCB Light-duty Air Cooled Tension Control Brake, with up to 1.6 hp thermal capacity. N/A XTB 22 Heavy-duty Air Cooled Tension Control Brake, with up to 60 hp thermal capacity. Disc counter rotation reduces thermal performance by 10% for 0 - 500 rpm and 25% above 500 rpm. Purchase Disc, Calipers, Facings, and Guard Separately. N/A XTB 18 Heavy-duty Air Cooled Tension Control Brake, with up to 31.6 hp thermal capacity. Disc counter rotation reduces thermal performance by 10% for 0 - 500 rpm and 25% above 500 rpm. Purchase Disc, Calipers, Facings, and Guard Separately. N/A XTB 18 Heavy-duty Air Cooled Tension Control Brake, with up to 31.6 hp thermal capacity. Disc counter rotation reduces thermal performance by 10% for 0 - 500 rpm and 25% above 500 rpm. Purchase Disc, Calipers, Facings, and Guard Separately. N/A XTB 10 Heavy-duty Air Cooled Tension Control Brake, with up to 14.9 hp thermal capacity. Disc counter rotation reduces thermal performance by 10% for 0 - 500 rpm and 25% above 500 rpm. Purchase Disc, Calipers, Facings, and Guard Separately.