| Items |
07563743 Barksdale 5 to 30 Pound Per Square Inch (psi) Range Compact Pressure Switch |
07563748 Barksdale 15 Pound Per Square Inch (psi) Set Point Rising Compact Pressure Switch |
07563750 Barksdale 45 Pound Per Square Inch (psi) Set Point Rising Compact Pressure Switch |
|||
| Description | N/A CSP12-33-11B Compact SW Adj 2.5 psi SPDT | N/A CSP2-13-11B-15R Compact SW Preset 15 psi | N/A CSP2-31-21V-45R Compact SW Preset 45 psi | |||
| Manufacturer Part Number | N/A CSP12-33-11B | N/A CSP2-13-11B-15R | N/A CSP2-31-21V-45R | |||
| Supplier Name | N/A Barksdale Inc | |||||
| Pressure Range | N/A 5 to 30 psi | N/A Factory Set | N/A Factory Set | |||
| Electrical Connection | N/A Free Leads - 18.00 in. | |||||
| Limit Switch Type | N/A Single Pole Double Throw (SPDT) | N/A Single Pole Single Throw (SPST) - Normally-Open (NO) | N/A Single Pole Double Throw (SPDT) | |||
| Power Supply Current at 125 Alternating Current (AC) Voltage | N/A | N/A | N/A 5 A | |||
| Power Supply Current at 12 Direct Current (DC) Voltage | N/A 20 mA | N/A 20 mA | N/A | |||
| Process Connection | N/A 1/4 National Pipe Thread (NPT) Male Thread | N/A 1/4 National Pipe Thread (NPT) Male Thread | N/A 1/8 National Pipe Thread (NPT) Male Thread | |||
| Seal Material | N/A Buna-N | N/A Buna-N | N/A Fluorocarbon (FKM) | |||
| Series | N/A CSP | |||||
| Set Point Rising Pressure | N/A | N/A 15 psi | N/A 45 psi | |||
| Switch Type | N/A Pressure Switch - Compact | |||||
| Temperature Range | N/A -20 to 176 ºF | |||||
| Weight | N/A 0.26 lb | |||||
| Features & Benefits |
N/A
|
|||||
|
|
||||||