COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Barksdale Pressure Switches

Barksdale Pressure Switch

Barksdale Pressure Switches

Barksdale Pressure Switch

Barksdale Pressure Switches

Barksdale Pressure Switch

Barksdale Pressure Switches

Barksdale Pressure Switch
Description N/A 96211-BB4-T2 Pressure Switch N/A L96201-BB3-S0160 Valve N/A T 96211-BB4-T2 Pressure Switch N/A 96201-BB2-T2 Adjust Press Switch 1/4
Manufacturer Part Number N/A 96211-BB4-T2 N/A L96201-BB3-S0160 N/A T96211-BB4-T2 N/A 96201-BB2-T2
Supplier Name N/A Barksdale Inc
Connection Size N/A 1/4 in
Connection Type N/A Male National Pipe Thread (MNPT)
Number of Positions N/A 2
Applications N/A Pilot valve for pneumatic valve actuators, gas manifold controls, manual control of 2-position cylinder
Features & Benefits N/A
  • Original Shear-Seal® technology
  • Interflow/non interflow
  • Easy panel mounting
  • Tolerates contaminates
  • Spring return option
  • 1/4" NPT male pressure connection standard