| Items |
00310500 Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter |
00339936 Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter |
00310439 Brennan 1/8 Inch (in) Male Pipe Rigid x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter |
00310484 Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter |
01627190 Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 2404-08-08-SS | N/A 6400-08-10-O-SS | N/A 2404-03-02-SS | N/A 2404-06-08-SS | N/A 2404-04-02-B | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Straight Adapter | |||||||||
| Both Ends Gender | N/A Male to Male | |||||||||
| End 1 Size | N/A 1/2 in | N/A 1/2 in | N/A 1/8 in | N/A 3/8 in | N/A 1/8 in | |||||
| End 1 Style | N/A Male Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Pipe Rigid | |||||
| End 1 Thread Type | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | N/A National Pipe Taper Fuel (NPTF) | |||||
| End 1 Thread Size | N/A 1/2-14 | N/A 3/4-16 | N/A 1/8-27 | N/A 9/16-18 | N/A 1/8-27 | |||||
| Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss O-Ring Boss to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | |||||
| End 2 Size | N/A 1/2 in | N/A 5/8 in | N/A 3/16 in | N/A 1/2 in | N/A 1/4 in | |||||
| End 2 Style | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male O-Ring Boss | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
| End 2 Thread Type | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | |||||
| End 2 Thread Size | N/A 3/4-16 | N/A 7/8-14 | N/A 3/8-24 | N/A 1/2-14 | N/A 7/16-20 | |||||
| Material | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Brass | |||||
| Maximum Operating Pressure | N/A 7200 psi | N/A 7200 psi | N/A 7200 psi | N/A 7200 psi | N/A 3300 psi | |||||
| Overall Diameter | N/A 1/2 in | N/A 1/2 in | N/A 3/16 in | N/A 3/8 in | N/A 1/4 in | |||||
| Overall Length | N/A 1.781 in | N/A 1.59 in | N/A 1.14 in | N/A 1.687 in | N/A 1.218 in | |||||
| Weight | N/A 0.18 lb | N/A 0.19 lb | N/A 0.01 lb | N/A 0.18 lb | N/A 0.01 lb | |||||
|
|
||||||||||