| Items |
07568676 SMC® LEHF Series 1970 Kilogram (kg) Weight Belt Drive 2 Finger Electric Gripper |
10131204 SMC® LEHF Series 370.25 Kilogram (kg) Weight Belt Drive 2 Finger Electric Gripper |
10131091 SMC® LEHF Series 340.08 Kilogram (kg) Weight Belt Drive 2 Finger Electric Gripper |
10131324 SMC® LEHF Series 2500.33 Kilogram (kg) Weight Belt Drive 2 Finger Electric Gripper |
10131270 SMC® LEHF Series 1970.75 Kilogram (kg) Weight Belt Drive 2 Finger Electric Gripper |
|||||
| Description |
N/A
LEHF32K2-64 LEHF, Electric Gripper, 2-Finger, Horizontal Type |
N/A
LEHF20K2-48-R3C918 LEHF, Electric Gripper, 2-Finger, Horizontal Type |
N/A
LEHF10K2-16-R1C917 LEHF, Electric Gripper, 2-Finger, Horizontal Type |
N/A
LEHF40K2-80-R5C917 LEHF, Electric Gripper, 2-Finger, Horizontal Type |
N/A
LEHF32K2-64-S1C917 LEHF, Electric Gripper, 2-Finger, Horizontal Type |
|||||
| Supplier Name | N/A SMC® | |||||||||
| Country Of Origin | N/A JP | |||||||||
| Manufacturer Part Number | N/A LEHF32K2-64 | N/A LEHF20K2-48-R3C918 | N/A LEHF10K2-16-R1C917 | N/A LEHF40K2-80-R5C917 | N/A LEHF32K2-64-S1C917 | |||||
| Finger Type | N/A | |||||||||
| MINO | N/A 00774Y69505 | N/A 51774X86127 | N/A 51774X86014 | N/A 51774X86247 | N/A 51774X86193 | |||||
| Prop 65 | N/A Yes | N/A | N/A | N/A | N/A | |||||
| Series | N/A LEHF | |||||||||
| Weight | N/A 1970 g | N/A 370.25 g | N/A 340.08 g | N/A 2500.33 g | N/A 1970.75 g | |||||
| Body Size | N/A 10 20 32 40 | |||||||||
| Gripping Force Range | N/A 3 to 180 N | |||||||||
| Basic Stroke Range | N/A 16 to 40 mm | |||||||||
| Stroke Length Range | N/A 32 to 80 mm | |||||||||
| Package Type | N/A Each | |||||||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||