| Items |
02873437 SMC® CXS Series 1.765 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing |
04256050 SMC® CXS Series 0.293 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing |
02571021 SMC® CXS Series 0.168 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing |
03958248 SMC® CXS Series 1.34 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing |
04564054 SMC® CXS Series 1.94 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing |
|||||
| Description |
N/A
CXSL32-80 Cylinder CXSL, Dual Piston Rods, Ball Bushing Bearing |
N/A
CXSL10-40-Y59BL CXSL, Dual Piston Rods, Ball Bushing Bearing |
N/A
CXSL6-10-Y69A Cylinder CXSL, Dual Piston Rods, Ball Bushing Bearing |
N/A
CXSL32-30 CYL, Dual Rod CXSL, Dual Piston Rods, Ball Bushing Bearing |
N/A
CXSL32-100A CXS-A, Dual Piston Rods with Air Cushions |
|||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A CXSL32-80 | N/A CXSL10-40-Y59BL | N/A CXSL6-10-Y69A | N/A CXSL32-30 | N/A CXSL32-100A | |||||
| Bearings | N/A Ball Bushing Bearing | |||||||||
| Country Of Origin | N/A JP | N/A US | N/A US | N/A JP | N/A JP | |||||
| MINO | N/A 00774X57180 | N/A 00774X99365 | N/A 00774X51248 | N/A 00774Y13662 | N/A 00774Y46492 | |||||
| Piping Type | N/A Standard Piping | |||||||||
| Port Thread Standard | N/A RC 1/8 | N/A RC 1/8 | N/A M Thread | N/A RC 1/8 | N/A RC 1/8 | |||||
| Prop 65 | N/A Yes | |||||||||
| Series | N/A CXS | |||||||||
| Bore Size | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A 20 mm25 mm32 mm | |||||
| Non-Rotating Accuracy | N/A ±0.1 º | |||||||||
| Stroke Adjustment Range | N/A 0 to -5 mm | |||||||||
| Weight | N/A 1.765 kg | N/A 0.293 kg | N/A 0.168 kg | N/A 1.34 kg | N/A 1.94 kg | |||||
| Package Type | N/A Each | |||||||||
| Features & Benefits | N/A Auto switch capable | |||||||||
|
|
||||||||||