| Items |
07568677 SMC® LEFS Series 5.14 Kilogram (kg) Weight Ball Screw Drive Actuator |
08366585 SMC® LEFS Series 7.34 Kilogram (kg) Weight Ball Screw Drive Actuator |
07778308 SMC® LEFS Series 2.88 Kilogram (kg) Weight Ball Screw Drive Actuator |
10126615 SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator |
10130187 SMC® LEFS Series 8.36 Kilogram (kg) Weight Ball Screw Drive Actuator |
|||||
| Description |
N/A
LEFS32A-150 LEFS Electric Actuator, Slider Type, Ball Screw Drive |
N/A
LEFS32B-700 BALL Screw Drive Actuator LEFS Electric Actuator, Slider Type, Ball Screw Drive |
N/A
LEFS25RB-100B LEFS Electric Actuator, Slider Type, Ball Screw Drive |
N/A
LEFS16RB-200 BALL Screw Drive Actuator LEFS Electric Actuator, Slider Type, Ball Screw Drive |
N/A
LEFS40RH-400 BALL Screw Drive Actuator LEFS Electric Actuator, Slider Type, Ball Screw Drive |
|||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A LEFS32A-150 | N/A LEFS32B-700 | N/A LEFS25RB-100B | N/A LEFS16RB-200 | N/A LEFS40RH-400 | |||||
| Country Of Origin | N/A JP | |||||||||
| MINO | N/A 00774Y69506 | N/A 11774X08434 | N/A 00774Y82850 | N/A 51774X81549 | N/A 51774X85116 | |||||
| Prop 65 | N/A Yes | |||||||||
| Series | N/A LEFS | |||||||||
| Weight | N/A 5.14 kg | N/A 7.34 kg | N/A 2.88 kg | N/A 1.41 kg | N/A 8.36 kg | |||||
| Body Size | N/A 16 25 32 40 | |||||||||
| Maximum Speed | N/A 1200 mm/s | |||||||||
| Maximum Stroke Length | N/A 50 to 1000 mm | |||||||||
| Positioning Repeatability (±) | N/A 0.02 | |||||||||
| Maximum Work Load | N/A 60 kg | |||||||||
| Package Type | N/A Each | |||||||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||