| Items |
10363161 SMC® MGG Series 4.59 Kilogram (kg) Weight Guided Cylinder |
10363292 SMC® MGG Series 22.845 Kilogram (kg) Weight Guided Cylinder |
10157198 SMC® MGG Series 44.86 Kilogram (kg) Weight Guided Cylinder |
10157653 SMC® MGG Series 4.59 Kilogram (kg) Weight Guided Cylinder |
10157709 SMC® MGG Series 5.109 Kilogram (kg) Weight Guided Cylinder |
|||||
| Description |
N/A
MGGLB32TN-125A-XC8 MGGL-XC8/XC9 MGGLB32Tn-125A-Xc8 Mggl-Xc8/Xc9, Standard External Guided Cylinder With |
N/A
MGGLB63TN-350-M9PSAPC MGGL, STANDARD MGGLB63Tn-350-M9Psapc Mggl, Standard External Guided Cylinder, Ball Bushing |
N/A MGGLB100TN-250 Guided Cylinder | N/A MGGLB32TF-125 Guided Cylinder | N/A MGGLB32TN-250A-XC8 Guided Cylinder | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A MGGLB32TN-125A-XC8 | N/A MGGLB63TN-350-M9PSAPC | N/A MGGLB100TN-250 | N/A MGGLB32TF-125 | N/A MGGLB32TN-250A-XC8 | |||||
| Bearings | N/A Ball Bushing Bearing | N/A | N/A Ball Bushing Bearing | N/A Ball Bushing Bearing | N/A Ball Bushing Bearing | |||||
| Bore Diameter | N/A 32 mm | N/A | N/A 100 mm | N/A 32 mm | N/A 32 mm | |||||
| Country Of Origin | N/A JP | N/A US | N/A US | N/A US | N/A JP | |||||
| MINO | N/A 81774X13072 | N/A 81774X13203 | N/A 61774X12002 | N/A 61774X12457 | N/A 61774X12513 | |||||
| Mounting Type | N/A Basic | N/A | N/A Basic | N/A Basic | N/A Basic | |||||
| Series | N/A MGG | |||||||||
| Weight | N/A 4.59 kg | N/A 22.845 kg | N/A 44.86 kg | N/A 4.59 kg | N/A 5.109 kg | |||||
| Package Type | N/A Each | |||||||||
|
|
||||||||||