| Items |
04556519 SMC® 4.58 Pound (lb) Weight Solenoid-Operated Air Control Valve |
02003006 SMC® 0.07 Pound (lb) Weight Solenoid-Operated Air Control Valve |
03972761 SMC® 3 Ports Solenoid-Operated Air Control Valve |
02753313 SMC® 4.51 Pound (lb) Weight Solenoid-Operated Air Control Valve |
02011601 SMC® 3 Ports Solenoid-Operated Air Control Valve |
|||||
| Description | N/A VP3165-065DLA1-N | N/A SYJ314-3LOZ Valve, Solenoid | N/A VP3185-145DZA-N | N/A VP3165-103DLB1 Valve | N/A VP3165-105DZA Valve Solenoid 24 VDC | |||||
| Actuation | N/A Piloted Solenoid | |||||||||
| Alternating Current (AC) Solenoid Power Consumption | N/A | |||||||||
| Alternating Current (AC) Solenoid Supply Voltage | N/A | N/A 110 V | N/A | N/A 110 V | N/A | |||||
| Body Material | N/A Aluminum Alloy | N/A Zinc | N/A Aluminum Alloy | N/A Aluminum Alloy | N/A Aluminum Alloy | |||||
| Direct Current (DC) Solenoid Supply Voltage | N/A 24 V | N/A | N/A 24 V | N/A | N/A 24 V | |||||
| Direct Current (DC) Voltage | N/A | N/A | N/A | N/A | N/A 24 V | |||||
| Exhaust Port Size | N/A 1-1/4 in | N/A | N/A 2 in | N/A 1-1/4 in | N/A 1-1/4 in | |||||
| Exhaust Port Type | N/A British Standard Pipe Taper (BSPT) | N/A | N/A British Standard Pipe Taper (BSPT) | N/A British Standard Pipe Taper (BSPT) | N/A British Standard Pipe Taper (BSPT) | |||||
| Flow Coefficient (Cv)/Flow Factor (Kv) | N/A 230 (1 to 2 (In to Out)) 280 (2 to 3 (OUT to EXH)) | N/A 0.086 (1 to 2 (P to A)) 0.086 (2 to 3 (A to R)) | N/A 650 (1 to 2 (In to Out)) 670 (2 to 3 (OUT to EXH)) | N/A 280 (1 to 2 (In to Out)) 310 (2 to 3 (OUT to EXH)) | N/A 280 (1 to 2 (In to Out)) 310 (2 to 3 (OUT to EXH)) | |||||
| Flow Direction | N/A | N/A 4-Way | N/A | N/A | N/A | |||||
| Fluid Compatibility | N/A | |||||||||
| Manifold Port Size | N/A | |||||||||
| Manual Operation Type | N/A | N/A Non-Locking Push | N/A | N/A | N/A | |||||
| Manufacturer Part Number | N/A VP3165-065DLA1-N | N/A SYJ314-3LOZ | N/A VP3185-145DZA-N | N/A VP3165-103DLB1 | N/A VP3165-105DZA | |||||
| Maximum Operating Pressure | N/A 101 psi | N/A 145 psi | N/A 101 psi | N/A 101 psi | N/A | |||||
| Operating Temperature [Max] | N/A | |||||||||
| Normal State | N/A Normally Closed Normally Open | N/A | N/A Normally Closed Normally Open | N/A Normally Closed Normally Open | N/A Normally Closed Normally Open | |||||
| Number of Pilots | N/A | |||||||||
| Number of Ports | N/A 3 | |||||||||
| Number of Positions | N/A 2 | |||||||||
| Number of Positions (Closed Center) | N/A | |||||||||
| Number of Solenoids | N/A 1 | |||||||||
| Number of Ways | N/A | |||||||||
| Off Response Time | N/A | |||||||||
| On Response Time | N/A | |||||||||
| Operating Medium | N/A Air | |||||||||
| Operating Temperature Range | N/A | N/A | N/A 32 to 140 ºF | N/A | N/A 32 to 140 ºF | |||||
| Overall Height | N/A 219 mm | N/A | N/A 241 mm | N/A 219 mm | N/A 219 mm | |||||
| Overall Length | N/A 101 mm | N/A | N/A 110 mm | N/A 101 mm | N/A 101 mm | |||||
| Overall Width | N/A 113 mm | N/A | N/A 140 mm | N/A 113 mm | N/A 113 mm | |||||
| Piping Type | N/A Body Ported (Side) | N/A Base Mounted | N/A Body Ported (Side) | N/A Body Ported (Side) | N/A Body Ported (Side) | |||||
| Port Connection Type | N/A | |||||||||
| Port Size | N/A 3/4 in | N/A | N/A 1-1/2 in | N/A 1 in | N/A 1 in | |||||
| Port Thread Standard | N/A | N/A | N/A National Pipe Thread (NPT) | N/A | N/A British Standard Pipe Taper (BSPT) | |||||
| Response Time | N/A ≤40 ms | N/A <15 ms | N/A ≤40 ms | N/A ≤30 ms | N/A ≤40 ms | |||||
| Seal Material | N/A Rubber | |||||||||
| Solenoid Allowable Voltage Fluctuation | N/A -15 to +10 % | N/A ±10 % | N/A -15 to +10 % | N/A -15 to +10 % | N/A -15 to +10 % | |||||
| Solenoid Coil Insulation | N/A | |||||||||
| Solenoid Electrical Entry | N/A DIN Terminal | N/A L Plug without Connector | N/A DIN Terminal | N/A DIN Terminal | N/A DIN Terminal | |||||
| Solenoid Power Consumption | N/A 12 W | N/A 1.6 V·A | N/A 12 W | N/A | N/A 12 W | |||||
| Solenoid Power Consumption (Holding) at 60 Hertz (Hz) Frequency | N/A | N/A | N/A | N/A 58 V·A | N/A | |||||
| Solenoid Power Consumption (Inrush) at 50 Hertz (Hz) Frequency | N/A | N/A | N/A | N/A 73 V·A | N/A | |||||
| Solenoid Power Consumption (Inrush) at 60 Hertz (Hz) Frequency | N/A | |||||||||
| Solenoid Supply Current | N/A | |||||||||
| Solenoid Supply Frequency | N/A | N/A 50 Hz60 Hz | N/A | N/A 50 Hz60 Hz | N/A | |||||
| Sonic Conductance (C) | N/A | N/A 0.35 (2 to 3 (A to R)) dm³/(s.bar)0.41 (1 to 2 (P to A)) dm³/(s.bar) | N/A | N/A | N/A | |||||
| Standards Met | N/A Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) B 8375-1981 | N/A Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | N/A Japanese Industrial Standards (JIS) | |||||
| Subplate Port Size | N/A | |||||||||
| Supplier Name | N/A SMC® | |||||||||
| Thread Standard | N/A | |||||||||
| Valve Function | N/A Poppet | N/A Spool | N/A Poppet | N/A Poppet | N/A Poppet | |||||
| MINO | N/A | |||||||||
| Prop 65 | N/A | |||||||||
| Series | N/A | |||||||||
| Fluid Type | N/A | |||||||||
| Operating Pressure Range | N/A | |||||||||
| Ambient and Fluid Temperature1 | N/A | |||||||||
| Maximum Operating Frequency | N/A | |||||||||
| Weight | N/A 4.58 lb | N/A 0.07 lb | N/A 6.38 lb | N/A 4.51 lb | N/A 5.23 lb | |||||
| Package Type | N/A Each | |||||||||
| Features & Benefits | N/A | |||||||||
| General Information | N/A Return Spring | N/A Piston Plate | N/A Return Spring | N/A Return Spring | N/A Return Spring | |||||
|
||||||||||